Miniature photoelectric sensors
W4SL-3

WTB4SL-3P3161
1075216
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Dimensions (W x H x D)12.2 mm x 41.8 mm x 17.3 mm
      Housing design (light emission)Rectangular
      Mounting holeM3
      Sensing range max.25 mm ... 300 mm 1)
      Sensing range25 mm ... 300 mm 1)
      Type of lightVisible red light
      Light sourceLaser 2)
      Light spot size (distance)Ø 1 mm (170 mm)
      Wave length650 nm
      Laser class1 (EN 60825-1:2014, IEC 60825-1:2014 / CDRH 21 CFR 1040.10 & 1040.11)
      AdjustmentPotentiometer, 5 turns
      Special applicationsDetecting small objects
      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Average service life: 50,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputPNP
      Switching modeLight switching
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 4)
      Switching frequency1,000 Hz 5)
      Connection typeCable with connector M8, 3-pin, 100 mm 6)
      Cable materialPVC
      Conductor cross section0.14 mm²
      Circuit protection

      A 7)

      B 8)

      C 9)

      Protection classIII
      Weight100 g
      Housing materialPlastic, Novodur
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      Ambient operating temperature–10 °C ... +50 °C
      Ambient operating temperature extended–30 °C ... +55 °C 10) 11)
      Ambient temperature, storage–30 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) As of Ta = 50 °C, a max. supply voltage Vmax. = 24 V and a max. load current Imax. = 50 mA is permitted.
      • 11) Operation below Tu –10 °C is possible if the sensor is already switched on at Tu > –10 °C, then cools down, and the supply voltage is subsequently not switched off. Switching on below Tu –10 °C is not permissible.
    • Safety-related parameters
      MTTFD420 years (EN ISO 13849-1) 1)
      DCavg0 %
      • 1) Mode of calculation: Parts-Count-calculation.
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB4SL-3P3161
    Connection diagram Cd-045
    WTB4SL-3P3161
    Characteristic curve
    WTB4SL-3P3161
    Light spot size
    WTB4SL-3P3161
    Sensing range diagram
    WTB4SL-3P3161
    Dimensional drawing WTB4SL-3, cable
  • View: View Gallery View List Show all
    Hide all