Miniature photoelectric sensors
W2S-2

WTB2SC-2P1074B04
1117582
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)7.7 mm x 21.8 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.4 mm ... 90 mm 1)
      Preset sensing range65 mm
      Sensing range10 mm ... 70 mm 1)
      Type of lightVisible red light
      Light sourcePinPoint LED
      Light spot size (distance)2.2 mm x 9 mm (45 mm)
      Wave length640 nm
      AdjustmentIO-Link
      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      Special applicationsDetecting small objects, Detecting perforated objects, Detecting uneven, shiny objects, Detecting objects wrapped in film, Detecting objects with position tolerances
      Special featuresLine-shaped light spot
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputPNP 4)
      Switching modeLight/dark switching 4)
      Switching mode selectorProgrammable
      Output current Imax.≤ 50 mA
      Response time< 0.5 ms 5)
      Response time Q/ on Pin 2300 µs ... 450 µs 5) 6)
      Switching frequency1,000 Hz
      Switching frequency Q / to pin 21,000 Hz 6) 7)
      Connection typeCable, 4-wire, 600 mm 8)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 9)

      B 10)

      D 11)

      Protection classIII
      Housing materialPlastic, ABS/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Special featureLine-shaped light spot
      DescriptionIO-Link
      Ambient operating temperature–25 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493
      Repeatability Q/ on Pin 2:150 µs 6)
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Parametrisable via IO-Link.
      • 5) Signal transit time with resistive load.
      • 6) Valid for Q \ on Pin2, if configured with software.
      • 7) With light/dark ratio 1:1.
      • 8) Do not bend below 0 °C.
      • 9) A = VS connections reverse-polarity protected.
      • 10) B = output reverse-polarity protected.
      • 11) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,547 years
      DCavg0 %
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = empty

      VendorID26
      DeviceID HEX0x800121
      DeviceID DEC8388897
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Direct: 1000 Hz 1)

      SIO Logic: 1000 Hz 2)

      IOL: 900 Hz 3)

      Response time

      SIO Direct: 300 µs ... 450 µs 1)

      SIO Logic: 500 µs ... 600 µs 2)

      IOL: 500 µs ... 900 µs 3)

      Repeatability

      SIO Direct: 150 µs 1)

      SIO Logic: 150 µs 2)

      IOL: 400 µs 3)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Diagnosis
      Device statusYes
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB2SC-2P1074B04
    Connection diagram Cd-364
    WTB2SC-2P1074B04
    Characteristic curve WTB2S-2, 90 mm, line-shaped light spot
    WTB2SC-2P1074B04
    Light spot size WTB2S-2, 90 mm, line-shaped light spot
    WTB2SC-2P1074B04
    Sensing range diagram WTB2S-2, 90 mm, line-shaped light spot
    WTB2SC-2P1074B04
    Dimensional drawing WTB2S-2, 66 mm, 90 mm, 110 mm
  • View: View Gallery View List Show all
    Hide all