Miniature photoelectric sensors
W2S-2

WTB2S-2N1151S26
1116488
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)7.7 mm x 27.5 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.1 mm ... 150 mm 1)
      Sensing range70 mm 2)
      Type of lightVisible red light
      Light sourcePinPoint LED 3)
      Light spot size (distance)Ø 3.5 mm (50 mm)
      Wave length640 nm
      AdjustmentPotentiometer, 3 turns
      Special applicationsDetecting small objects
      Special featuresSensing range preset to 70 mm based on objects to be sensed with 6 % reflectivity
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Sensing range preset to 70 mm based on objects to be sensed with 6 % reflectivity.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputNPN
      Switching modeLight/dark switching
      Output current Imax.≤ 50 mA
      Response time< 0.5 ms 4)
      Switching frequency1,000 Hz 5)
      Connection typeCable, 4-wire, 2 m 6)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 7)

      B 8)

      D 9)

      Special device
      Housing materialPlastic, ABS/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD3,378 years
      DCavg0 %
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB2S-2N1151S26
    Connection diagram Cd-095
    WTB2S-2N1151S26
    Characteristic curve WTB2S-2, 150 mm
    WTB2S-2N1151S26
    Light spot size WTB2S-2, 150 mm
    WTB2S-2N1151S26
    Sensing range diagram WTB2S-2, 150 mm
    WTB2S-2N1151S26
    Dimensional drawing WTB2S-2, 150 mm
  • View: View Gallery View List Show all
    Hide all