Cylindrical photoelectric sensors
V18 Laser

VL18L-4P324S01
6065093
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric retro-reflective sensor
      Functional principle detailDual lens
      Dimensions (W x H x D)18 mm x 18 mm x 97.7 mm
      Housing design (light emission)Cylindrical
      Housing length97.7 mm
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.0.1 m ... 35 m 1)
      Sensing range0.1 m ... 30 m 1)
      Focus0.04°
      Type of lightVisible red light
      Light sourceLaser 2)
      Light spot size (distance)Ø 9 mm (35 m)
      Angle of dispersion0.04°
      Wave length650 nm
      Laser class1 (IEC 60825-1)
      Laser power output0.4 mW
      AdjustmentSingle teach-in button (Sensitivity) 3)
      Special applicationsDetecting small objects
      • 1) Reflector P250F.
      • 2) Average service life: 100,000 h at TU = +25 °C.
      • 3) Manual, via teach-in button.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption20 mA 3)
      Switching outputPNP
      Output functionComplementary
      Switching modeLight/dark switching
      Output current Imax.≤ 100 mA
      Response time≤ 0.625 ms 4)
      Switching frequency800 Hz 5)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 6)

      B 7)

      C 8)

      D 9)

      Protection classIII
      Weight60 g
      Polarisation filter
      Housing materialMetal, Nickel-plated brass/PC
      Optics materialPlastic, PC with protective glass pane
      Enclosure ratingIP67
      Ambient operating temperature–15 °C ... +55 °C
      Ambient temperature, storage–25 °C ... +70 °C
      UL File No.NRKH.E181493, CDRH-conform (0312012-00)
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = inputs and output reverse-polarity protected.
      • 8) C = interference suppression.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Classifications
      eCl@ss 5.027270902
      eCl@ss 5.1.427270902
      eCl@ss 6.027270902
      eCl@ss 6.227270902
      eCl@ss 7.027270902
      eCl@ss 8.027270902
      eCl@ss 8.127270902
      eCl@ss 9.027270902
      eCl@ss 10.027270902
      eCl@ss 11.027270902
      eCl@ss 12.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    VL18L-4P324S01
    Connection diagram Cd-084
    VL18L-4P324S01
    Characteristic curve
    VL18L-4P324S01
    Light spot size VL18L
    VL18L-4P324S01
    Sensing range diagram VL18L
    VL18L-4P324S01
    Dimensional drawing Axial
  • View: View Gallery View List Show all
    Hide all