Miniature photoelectric sensors
G2S

GL2S-N0311S17
1115096
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, Dual lens
      Dimensions (W x H x D)7.7 mm x 21.8 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.0.02 m ... 3 m 1)
      Sensing range0.03 m ... 2.5 m 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 11 mm (250 mm)
      Wave length640 nm
      AdjustmentNone
      • 1) Reflector PL40A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputNPN
      Switching modeLight/dark switching
      Output current Imax.≤ 50 mA
      Response time< 0.6 ms 4)
      Switching frequency800 Hz 5)
      Connection typeCable with special connector Typ 3M (37104-4101-G00 FL), 4-wire, 0.25 m 6)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 7)

      C 8)

      D 9)

      Weight12 g
      Polarisation filter
      Special device
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–30 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) C = interference suppression.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    GL2S-N0311S17
    Connection type
    GL2S-N0311S17
    Connection diagram Cd-464
    GL2S-N0311S17
    Characteristic curve GL2S
    GL2S-N0311S17
    Light spot size GL2S
    GL2S-N0311S17
    Sensing range diagram GL2S
    GL2S-N0311S17
    Dimensional drawing GL2S
  • View: View Gallery View List Show all
    Hide all