Motor feedback systems rotary incremental with commutation
CKS36

Your Benefits

  • The CKS36's small dimensions allows manufacturers to considerably reduce the size of their motors
  • Programmable version for a reduced product variety
  • High level of compatibility thanks to standard interface

Overview

The CKS36 motor feedback system is a member of a new generation of optical motor feedback systems with the mini-disk technology: A very small code disk of only 2 mm radius allows for holistic scanning while at the same time providing for a high degree of resistance to shock and vibration. In this the eccentricity errors of the code disk and shaft that are unavoidable with conventional systems are compensated for by the system.

At a glance
  • Output driver for incremental and commutation signals as per EIA 422
  • Resolution of up to 2,048 lines per revolution
  • Commutation signals up to 32 pole pairs
  • Individual programming of the line count, pole pair number and zero pulse width
  • High resistance to shock and vibration
  • System compensates for eccentricity errors due to holistic scanning
  • Allows for high angular speeds

Technical overview

 
  • Technical data overview

    Technical data overview

    TypeFor integration
    Communication interfaceIncremental
    Pulses per revolution128 ... 2,048
    Safety system
    Mechanical interfaceTapered shaft, 3 mm
    Connection typeMale connector, 14-pin, axial
All technical data can be found accompanying the individual product

Downloads