Sensors for T-slot cylinders
MZT7

Magnetic cylinder sensors with optimal price-performance ratio for T-slot

Your Benefits

  • A sensor for a wide range of applications: The sensor design fits into all standard T-slots used around the world, regardless of the cylinder profile or make
  • Simple mounting: Thanks to the retaining ribs on the side, the sensor holds its position even before the screw is tightened, ensuring that it does not fall out
  • Fast mounting: The sensor is fixed quickly and securely in the slot simply by rotating the fixing screw a quarter turn
  • The rugged fixing screw holds the sensor in the required position, even when exposed to shock and vibration
  • It is easy to replace the sensor during servicing without removing the end caps

Overview

Magnetic cylinder sensors with optimal price-performance ratio for T-slot

The SICK MZT7 magnetic cylinder sensor with GMR technology reliably detects the piston position in pneumatic drives. The MZT7 can be mounted directly into all cylinders with standard T-slots. SICK also has an extensive range of adapters which enable the MZT7 to be used with other cylinder types. The MZT7 is characterized by its simple mounting principle: Insert the sensor into the slot and rotate the fixing screw a quarter turn to fix it securely to the cylinder.

At a glance
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure rating: IP 67

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Output functionNC / NO
    Special featuresTwo sensor heads on one plug
    Cylinder types with adapter

    Profile cylinder

    Tie rod cylinder

    Round body cylinder

    Dovetail groove cylinder

    SMC rail CDQ2

    SMC rail ECDQ2

    Housing length29.5 mm
    Supply voltage10 V DC ... 30 V DC
All technical data can be found accompanying the individual product

Downloads