3D LiDAR sensors
multiScan100

MULS1AA-112211
1131164
Piece
Copy shortlink
    • Features
      VariantStandard (not pre-configured)
      Measurement principleStatistical measurement procedure
      ApplicationIndoor, Outdoor
      Light sourceInfrared (850 nm)
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal360°
      Vertical65° (22.5° ... -42.5°, DIN ISO 8855)
      Scanning frequency20 Hz
      Angular resolution

      0.125°, 2 high-resolution scan layers

      1°, 14 scan layers

      Working range0.05 m ... 60 m
      Scanning range
      At 10% remission10 m, At 100 kLux
      At 10% remission12 m, At 10 kLux
      At 90% remission15 m, At 100 kLux
      At 90% remission30 m, At 10 kLux
      Spot size

      5.3 mrad (0,3 °)

      7.5 mrad (0,3 ° + 0,125 °)

      Amount of evaluated echoes3
    • Mechanics/electronics
      Connection type2 x M12 round connector
      Supply voltage9 V DC ... 30 V DC
      Power consumption22 W, typ. 10 W, Power-up max. 35 W for 5 s
      HousingAlSi12, optics cover: PC
      Housing colorAnthracite gray (RAL 7016)
      Enclosure rating

      IP65 (IEC 60529:1989+AMD1:1999+AMD2:2013)

      IP67 (IEC 60529:1989+AMD1:1999+AMD2:2013)

      IP69 (IEC 60529:1989+AMD1:1999+AMD2:2013)

      IPX9K (ISO 20653)

      Protection classIII (IEC 61140:2016-11)
      Electrical safetyIEC 61010-1:2010-06
      Weight0.7 kg
      Dimensions (L x W x H)100.3 mm x 100.3 mm x 98.5 mm
    • Performance
      Scan/frame rate216,000 measurement point/s ... 648,000 measurement point/s
      Response time≤ 50 ms
      Systematic error± 50 mm
      Statistical error≤ 20 mm
      Integrated applicationOutput of measurement data
      Digital add-onsData reduction & preparation, Reliability package, Multi-echo, Reflector detection, Interlaced mode
      Filter

      Fog filter

      Echo filter

      Particle filter

      Moving average filter

      Interval filter

      Scan range filter

      Scan layer filter

      Cuboid area filter

      Distance filter

    • Interfaces
      Ethernet✔ , TCP/IP, UDP/IP
      FunctionHost, NTP, Measured data output (distance, RSSI)
      Data transmission rate100 Mbit/s
      Digital inputs/outputsI/O (8 (Multiport)), Depending on the mounted system plug
      Optical indicators4 LEDs
      Configuration software

      SOPAS Air (browser based)

      SOPAS ET

    • Ambient data
      Object remission2 % ... > 1,000 % (Reflector)
      Electromagnetic compatibility (EMC)

      EN 61000-6-2:2005

      EN 61000-6-3:2007+A1:2011

      Vibration resistance
      Sine resonance scan10 Hz ... 1,000 Hz 1)
      Sine test10 Hz ... 500 Hz, 5 g, 10 frequency cycles 1)
      Noise test10 Hz ... 250 Hz, 4.24 g RMS, 5 h 2)
      Shock resistance

      50 g, 11 ms, ± 3 single shocks/axis 3)

      25 g, 6 ms, ± 1,000 continuous shocks/axis 3)

      50 g, 3 ms, ± 5,000 continuous shocks/axis 3)

      Ambient operating temperature–30 °C ... +50 °C
      Storage temperature–40 °C ... +75 °C
      Permissible relative humidity≤ 90 % RH, Non-condensing
      Ambient light immunity100 klx
      • 1) IEC 60068-2-6:2007.
      • 2) IEC 60068-2-64:2008.
      • 3) IEC 60068-2-27:2008.
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      eCl@ss 5.027270990
      eCl@ss 5.1.427270990
      eCl@ss 6.027270913
      eCl@ss 6.227270913
      eCl@ss 7.027270913
      eCl@ss 8.027270913
      eCl@ss 8.127270913
      eCl@ss 9.027270913
      eCl@ss 10.027270913
      eCl@ss 11.027270913
      eCl@ss 12.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090141111615

    Technical drawings

    MULS1AA-112211
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all