Accessories
Modules and gateways
IOLG2PN-03208R01 (IO-Link Master)
6053253
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Customs data
-
Technical specifications
Accessory family | Fieldbus modules |
Description | PROFINET IO-Link Master, IO-Link V1.1, Port Class A, power supply via 7/8'' cable 24 V / 8 A, fieldbus connection via M12 cable |
Classifications
ECl@ss 5.0 | 27242202 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Technical drawings
Dimensional drawing
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.