Accessories
Modules and gateways
IO-LINK STARTER KIT
1104992
Copy shortlink
-
Technical details
-
Downloads
-
Items supplied
-
Customs data
-
Technical specifications
Accessory family | Connection modules |
Items supplied | 1x 1061790 SILINK2, 1x 2096599 YF2A14-020VB3M2A14, 1x 2096607 YF8U14-C60VA3M2A14 |
Enclosure rating | IP20 (EN 60529) |
Description | IO-Link V1.1 Class A port, USB2.0 port, optional external power supply 24V / 1A |
Classifications
ECl@ss 5.0 | 27279214 |
ECl@ss 5.1.4 | 27279214 |
ECl@ss 6.0 | 27279214 |
ECl@ss 6.2 | 27279214 |
ECl@ss 7.0 | 27279214 |
ECl@ss 8.0 | 27279214 |
ECl@ss 8.1 | 27279214 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Technical drawings
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.