Inclination sensors
TMM55

Small, light, and rugged.

Your Benefits

  • Precise inclination measurement in a defined measuring range
  • Simple signal evaluation due to analog output signals
  • Compact design for applications with limited space
  • Can also be used in the harshest ambient conditions thanks to fully encapsulated electronics
  • High performance at a cost-efficient price

Overview

Small, light, and rugged.

The TMM55 inclination sensors are characterized by their compact design and ruggedness. As well as simple 4-hole mounting, the M12 male connector on the cable connection also offers a great deal of flexibility when mounting the sensor mechanically. With their rugged and UV-resistant plastic housings, the inclination sensors are also ideally suited to outdoor use. The information about the inclination angle is transmitted via analog current or voltage signals. To ensure high levels of accuracy, the inclination sensors are calibrated at the factory.

At a glance
  • Compact, two-dimensional inclination sensor
  • Fixed measuring ranges: ±10°, ±45°, ±60°
  • Analog current or voltage interface
  • Resolution as low as 0.01°
  • Small and easy-to-mount ABS plastic housing
  • Protection class up to IP 67

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Number of axis2
    Communication interface

    Analog, Current

    Analog, Voltage

    Measurement range
    2-dimensional± 10° ... ± 60°
    Housing materialPlastic (ABS)
    Connection typeCable, 5-wire, with male connector, M12, 5-pin, 0.2 m
    Accuracy
All technical data can be found accompanying the individual product

Downloads