Dynamic inclination sensors
TMS/TMM88 Dynamic

Maximum precision in dynamic applications

Your Benefits

  • Inclination measurement in two axes without mutual interference
  • Single-axis angle measurement over the full 360° with configurable zero point
  • High signal quality and quick response time thanks to innovative and powerful sensor fusion algorithm
  • Access to raw data of the acceleration sensor and gyroscope opens up additional application possibilities
  • Use under the harshest conditions possible thanks to completely encapsulated electronics and high enclosure rating
  • Flexible configuration via CANopen or SAE J1939 as well with the PGT-12-Pro

Overview

Maximum precision in dynamic applications

The inclination sensors from the TMS/TMM Dynamic product family are setting new standards with respect to signal quality and response time. Thanks to an intelligent sensor fusion filter, not only are they extremely quick to respond – they are also highly precise, even when influenced by external accelerations. The foundation for this is a six-axis inertial measurement unit (IMU), consisting of an acceleration sensor and a gyroscope that is based on MEMS technology. Various configuration options enable the dynamic inclination sensors to be flexibly adapted to the application. The rugged design with enclosure ratings up to IP69 is able to withstand even the harshest ambient conditions.

At a glance
  • Single-axis (360°) and two-axis (+/-90°) inclination sensors based on a six-axis IMU
  • Intelligent sensor fusion filter
  • Highly accurate even with dynamic movements
  • Interfaces: CANopen, SAE J1939
  • Programmable with the PGT-12-Pro
  • Temperature range: −40 °C to +80 °C
  • Shock resistance: 100 g
  • Enclosure rating: IP67/69

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Number of axis1 / 2
    Communication interfaceCANopen / SAE J1939
    Measurement range
    1-dimensional360°
    2-dimensional± 90°
    Housing materialPlastic (PBT) / Aluminum
    Connection type

    Male connector, 1x, M12, 5-pin

    Female connector, 1x, M12, 5-pin

    Programmable/configurableOver PGT-12-Pro
    Accuracy
All technical data can be found accompanying the individual product

Downloads