Safe handling of thin glass substrates

The handling of thin glass substrates requires precise distance measurement values for robot control. In addition to highly-accurate distance data, an OD5000 displacement measurement sensor delivers measurement data which, for example, makes it possible to detect double glass layers. This effectively reduces the risk of glass breakage.

  • Following product families can be used
    Measuring each dimension with high precision
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    The expert for high performance measurement
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more