Non-contact thickness measurement

The thickness of the transparent plastic film or its monolayers measures the chromatic confocal working distance sensor OC Sharp with only one sensor head – highly precise and non-contact.

  • Following product families can be used
    Chromatic confocal measuring technology offers maximum precision
    • Many measuring lengths from 600 µm up to 12 mm
    • Chromatic confocal sensor technology for the highest reliability and precision
    • High measuring frequency of up to 4,000 Hz
    • Reliably measures a wide range of materials and colors
    • Measures the thickness of transparent materials using just one sensor head (chromatic confocal for thicknesses from 30 µm and interferometric for thicknesses from 3 µm)
    • Very small light spot is able to measure minuscule objects
    • Easy-to-use programming with OC Sharp software