Non-contact double sheet monitoring

Two OD displacement sensors determine the thickness of the sheet with an accuracy of ± 10 μm. This solution reliably detects double sheets and sheet thickness. The non-contact measurement method improves the cycle time and, consequently, the efficiency of the machine. An evaluation unit calculates the measuring signals and transfers the results to the control.

  • Following product families can be used
    Measuring each dimension with high precision
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    The expert for high performance measurement
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes
  • Following products can be used
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece