Height positioning and collision awareness at the cutting head

During machining, heat and tension can lead to uneven sheets. An OD Max optical displacement sensor continuously checks the distance between the cutting head and the sheet panels on the machining table. The position relative to the sheet panel is monitored and collisions are avoided.

  • Following product families can be used
    Two sensors in one evaluation unit: very accurate measuring and calculation
    • Several measurement ranges from 24 … 26 mm up to 250 mm ... 450 mm
    • CMOS receiving element for measurement independent of surface
    • High measurement frequency and high linearity
    • Variety of selectable integrated calculations based on values from two sensors
    • Laser technology for precise measurement or detection of very small objects
    • Several output options