Precise component measurement

Quality control of the piston rod is carried out directly at the placement area. Two displacement measurement sensors determine the difference between set and actual values of the connecting rod and signal deviations in height. The OD has an integrated evaluation unit. Digital signals handle system integration.

  • Following product families can be used
    Measuring each dimension with high precision
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    The expert for high performance measurement
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes
  • Following products can be used
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 10 mm ... 20 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 20 mm ... 50 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Stainless steel
    • Laser class: 1
    • Connection type: Cable with male connector, M12, 5-pin, 30 cm
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece
    Displacement measurement sensors
    OD Mini
    • Measuring range: 50 mm ... 150 mm
    • Communication interface: Serial, PROFIBUS DP
    • Type of analog output: Current output
    • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
    • Housing material: Metal
    • Laser class: 1
    • Connection type: Male connector, M8, 4-pin
    • Digital output: 1 ... 3 x PNP/NPN, selectable
    Details
    Compare now
    Piece