Glass thickness measurement with just one sensor head

The thickness of the transparent glass is important for the quality of the displays. The OD Precision and OD5000 displacement measurement sensors measure these thicknesses with extreme accuracy with only one sensor head thanks to the clever application of laser triangulation. An ideal solution for tight installation conditions.

  • Following product families can be used
    Measuring each dimension with high precision
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    The expert for high performance measurement
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes