Contact
Feedback

Networking 4Dpro devices in an assembly line

The CDF600 fieldbus module enables the networking of 4Dpro devices, such as bar code scanners, RFID systems, and hand-held scanners, in PROFIBUS, PROFINET-IO, or EtherCAT® networks. This ensures continuous communication by the individual devices with the higher-level control system of the assembly line. All 4Dpro devices are compatible and interchangeable through the standardized 4Dpro platform. As a result of the proxy operating mode integrated in the CDF600-2, only the 4Dpro device is visible to the control system, not the CDF600-2. This means that direct access to control of the devices is possible (GSD and GSDML configuration).

  • Following product families can be used
    Product family CDF600-2
    Simply easy to connect
    • Flexible mounting on all standard profiles
    • Flexible fieldbus connection for PROFIBUS DP and PROFINET (depending on type)
    • Code switch for setting node address and operating mode (depending on type)
    • LEDs for status and diagnostics
    • Plug-in electrical connections
    • Integrated configuration memory for connected sensors
    • Compact and flexible
    Product family CDF600
    Easy EtherCAT connection
    • Simple mounting saves time on installation, commissioning, and provides flexibility for different application environments
    • All electrical connections are pluggable
    • Integrated parameter storage
    • 6 LEDs for status and error display
    • Integrated CAN interface
TOP