2D monitoring of adhesive beads

The inline quality inspection for adhesive beads – from applying the glue to the glue quantity check and checking for bubbles – is one of the main tasks in the gluing process. The Profiler2 enables reliable implementation of sophisticated 2D contour checks.

  • Following product families can be used
    Cost-effective profile measurement
    • Measure complex profiles with just one laser line
    • Analyze up to four areas at the same time
    • More than 10 integrated measurement functions, e.g., height, width, and inclination
    • Sensor head and evaluation unit in one device
    • Commissioning via software or integrated display with operating elements
    • High-quality CMOS receiver unit

    Big 3D performance in a small package
    • CMOS sensor from SICK with ROCC technology for superior 3D performance
    • Processing of up to 15.4 gigapixels/s.
    • Full-format 3D profile at 7 kHz
    • Sensor resolution: Up to 2,560 x 832 px
    • GigE Vision and GenICam compliant
    • 3D, reflective, and scattered light measurement in one device
    • Industrial housing, optional IP65/67 enclosure rating