Image-based code readers
Lector63x

Intelligent. Flexible. Intuitive.

Your Benefits

  • High-resolution sensor and intelligent processing ensure outstanding reading performance, even under difficult reading conditions
  • Flexible optical design and high-power illumination enable small codes to be read at high speeds or in applications with a large reading distance
  • Fast, straightforward commissioning thanks to the intuitive user interface; function button for rapid device setup; integrated illumination and aiming laser
  • Direct results monitoring thanks to acoustic signal and colored feedback spot on the object
  • Few machine downtimes in the event of faults on the production line, thanks to straightforward cloning function using microSD memory card

Product selection

Lector63x.ui.config.teaser.header.msg

Individual product configuration

Lector63x.ui.config.teaser.configuration.msg

Standard products

Lector63x.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

26 results:

Result 1 - 8 out of 26

View:

Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,280 px x 1,024 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: S-mount, 9.6 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,280 px x 1,024 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: C-mount (compact), 2/3″, 12 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,280 px x 1,024 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: S-mount, 17.5 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Main unit
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,280 px x 1,024 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: To be ordered separately as accessories
  • Lens: S-mount, To be ordered separately as accessories
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,600 px x 1,200 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: C-mount (compact), 2/3″, 12 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,600 px x 1,200 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: C-mount (compact), 2/3″, 16 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Complete device
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,600 px x 1,200 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: Integrated
  • Illumination color: White
  • Lens: S-mount, 17.5 mm, f/8
  • Cold storage applications: no
Piece
Details
Compare now
Image-based code readers, 2D machine vision
Lector63x
  • Variant: Main unit
  • Readable code structures: 1D codes, Stacked, 2D codes
  • Sensor resolution: 1,600 px x 1,200 px
  • Optical focus: Adjustable focus (manually)
  • Illumination: To be ordered separately as accessories
  • Lens: C-mount (compact), 2/3″, To be ordered separately as accessories
  • Cold storage applications: no
Piece
Details
Compare now

Result 1 - 8 out of 26

    Overview

    Intelligent. Flexible. Intuitive.

    The Lector63x is a flexible image-based code reader. With its high image resolution, compact housing and exchangeable optical design it is well equipped for a variety of needs. It can easily be used for small codes, in high production speeds or for long-range identification. The Lector63x is easy to handle: quick optical exchange, intuitive user interface, aiming laser, beeper, LED feedback and MicroSD card – simplifying setup, operation and maintenance!

    At a glance
    • Code reader with up to 2-megapixel sensor
    • Flexible optics and filter design
    • Integrated, replaceable high-power illumination
    • Intuitive user interface, with flexible result string with code analysis options
    • Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
    • microSD memory card

     

    4Dpro - The flexibility you need 

    • Standardized connectivity
    • Common user interface
    • Common set of accessories
    Learn more

    Advantages

    The Lector63x offers an optimum combination of performance and flexibility in a compact housing. It is ideal for applications which required high resolution, good scanning performance and high read ranges. The Lector63x detects small codes and codes on small objects with ease.
    Identification of molds using the Asset Monitoring System
    Automated box identification with image-based code readers
    Traceability of products in the production process

    A powerful shared platform facilitates work

    Acoustic and optical feedback. Immediate read feedback in all environments thanks to the green LED and acoustic signal.
    Slot for microSD memory card. Parameter cloning and storage of images.
    SOPAS interface, a comprehensive configuration and monitoring tool which makes possible a clear view of the read process.

    Easy set-up, easy operation, easy exchange. All image-based code readers from the Lector® series are equipped with countless functions which maximum performance and reliability and make easy operation possible at the same time.

    The Lector63x is the optimal all-round code reader with flexible optics and filter design. This modular optical concept allows for application-specific configuration.

    4Dpro – THE FLEXIBILITY YOU NEED

    The sensor manufacturer SICK offers a broad portfolio of identification and vision solutions which are developed and produced in-house. Whichever solution you choose today, you can be sure of a flexible future with the 4Dpro concept. All 4Dpro sensors are compatible and interchangeable with one another. Standardized connectivity, a standardized user interface, and a standardized accessory concept – we call this unique combination 4Dpro.
    Standardized connectivity All 4Dpro sensors feature the same modular connectivity. This provides the basis for a flexible fieldbus link combined with high process reliability. What’s more, you benefit twice over: the purchase order process is less complicated and integration is quicker and easier.
    Standardized user interface All 4Dpro sensors use SICK’s universal device configuration software. This means that you can quickly familiarize yourself with all technologies. Data is sent to the control in the required format and the inputs and outputs of the 4Dpro sensors can be analyzed quickly by an event monitor.

    Investment security, easy commissioning, low level of training required, fast and flexible exchange, even when switching between different identification technologies.

    SICK LifeTime Services

    SICK’s services increase machine and plant productivity, enhance the safety of people all over the world, provide a solid foundation for a sustainable business operation, and protect investment goods. In addition to its usual consulting services, SICK provides direct on-site support during the conceptual design and commissioning phases as well as during operation.

    The range of services not only covers aspects like maintenance and inspection, but also includes performance checks as well as upgrades and retrofits. Modular or customized service contracts extend the service life of plants and therefore increase their availability. If faults occur or limit values are exceeded, these are detected at all times by the corresponding sensors and systems.

    Consulting and design Application-specific advice on the product, its integration and the application itself.
    Commissioning and maintenance Application-optimized and sustainable ─ thanks to professional commissioning and maintenance by a trained SICK service technician.
    Service contracts Extended warranty, SICK Remote Service, 24-hour helpdesk, maintenance, availability guarantees and other modular components can be individually combined on request.

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      FocusAdjustable focus (manually)
      Sensor resolution

      1,280 px x 1,024 px

      1,600 px x 1,200 px

      Scanning frequency≤ 50 Hz
      Reading distance50 mm ... 2,200 mm
      Enclosure ratingIP67
      Exchangeable lens and illumination
      Ethernet✔ , TCP/IP
      PROFINET
      EtherNet/IP™
      Serial✔ , RS-232, RS-422
      CAN
      PROFIBUS DP✔ , optional over external fieldbus module
      Weight+ 430 g ... + 590 g
    All technical data can be found accompanying the individual product

    Downloads