Contact
Feedback

Image-based code readers
Lector64x

High efficiency for code reading applications

Your Benefits

  • Highly flexible code position, object height, and transport speed due to a large field of view and large depth of field
  • Cost-effective, straightforward, modular integration of multiple devices adapted to the width of the conveyor belt
  • Minimum training and installation work due to intuitive device equipment that includes function buttons, auto setup, integrated illumination, an aiming laser, an acoustic feedback signal, and a green feedback LED
  • Intelligent decoding algorithms ensure maximum reading performance and high package throughput, even with codes that are difficult to read
  • SICK 4Dpro platform facilitates quick and easy integration into numerous industrial networks

Overview

High efficiency for code reading applications

The Lector642 image-based code reader from SICK provides maximum performance and optimum throughput in logistics and factory automation. With a frame repetition rate of 40 Hz and real-time decoding, the Lector642 can reliably identify 1D, 2D and directly marked codes at the highest possible speed. The 1,7 megapixel image resolution offers a large field of view. The intuitive device equipment – featuring function buttons, auto setup, an aiming laser, an acoustic feedback signal, and a green feedback LED – reduce the amount of work required for training and installation. The microSD memory card can be used to store images or back-up copies of parameters. Due to SICK's 4Dpro feature, the Lector642 can be integrated into numerous industrial network.

At a glance
  • 1,7 megapixel resolution; high frame repetition rate of 40 Hz
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and audible feedback signal
  • Intelligent, rapid decoding algorithms

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusAdjustable focus (manually)
    Sensor resolution1,600 px x 1,088 px
    Scanning frequency40 Hz
    Reading distance300 mm ... 2,200 mm
    Enclosure ratingIP65
    Exchangeable lens and illumination
    Ethernet✔ , TCP/IP
    EtherNet/IP™
    Serial✔ , RS-232, RS-422
    CAN
    PROFIBUS DP✔ , optional over external fieldbus module
    USB
    PROFINET
    Weight635 g
All technical data can be found accompanying the individual product

Downloads

TOP