Accessories
Reflectors and optics / Illuminations / LED
ICL300-F222
1046820
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory group | Illuminations |
Accessory family | LED |
Description | Ring lighting, bright field spot, red lighting color, lighting distance 0.2 m ... 2 m, temperature 0 °C ... +40 °C |
Ambient operating temperature | 0 °C ... +40 °C 1) |
Ambient temperature, storage | –25 °C ... +70 °C 1) |
LED class | Risk group 1 (low risk, IEC62471 : 2006) |
Classifications
ECl@ss 5.0 | 27110635 |
ECl@ss 5.1.4 | 27110635 |
ECl@ss 6.0 | 27110635 |
ECl@ss 6.2 | 27110635 |
ECl@ss 7.0 | 27110635 |
ECl@ss 8.0 | 27110635 |
ECl@ss 8.1 | 27110635 |
ECl@ss 9.0 | 27110635 |
ECl@ss 10.0 | 27110635 |
ECl@ss 11.0 | 27110635 |
ECl@ss 12.0 | 27110635 |
ETIM 5.0 | EC000996 |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
UNSPSC 16.0901 | 39101628 |
Technical drawings
Reading field diagram
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.