Glare sensors
Glare

Your Benefits

  • Quick installation via alignment mode
  • Integrated key lock reduces the risk of operating errors and tampering
  • Sensitivity adjustments increase the system's operational safety
  • Teach-in via the single teach-in button or SOPAS operating software facilitates quick and easy operation
  • Reliable gloss identification regardless of color, labeling or structure increases operational safety
  • State-of-the-art detection method makes it possible to conduct inspections at lower costs than with camera solutions
  • Sensor's resistance to object fluctuations increases operational safety
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link

Overview

The Glare sensor is specially designed to recognize and differentiate objects on the basis of their gloss in order to control production processes. The Glare sensor analyzes the spatial distribution of reflected light using Delta-S technology, which allows the sensor to determine the gloss level of flat object surfaces and to differentiate between objects of differing gloss levels. The measurement result is transmitted to the process controls either via two digital switching outputs or IO -Link.Several operating modes are available, making the Glare sensor perfectly suited to a range of different applications. The combination of intelligent signal evaluation algorithms, the multi-sensor arrangement and sensitivity adjustments ensure increased operational safety in industrial applications. The Glare’s IO -Link interface enables the sensor to be integrated into the machine controller, featuring automatic, process-oriented configuration and online diagnostics.

At a glance
  • Object detection and differentiation on the basis of surface gloss level
  • Configurable in many different operating modes to meet the requirements of any application
  • Integrated alignment aid
  • Integrated automation functions
  • Two digital push-pull outputs and one configurable input
  • Sensitivity adjusts to object properties
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensing distance50 mm
    Light sourceLED, Red 1)
    Light spot size

    10 mm x 12 mm

    Ø 4.5 mm

    AdjustmentStatic 1-point teach-in, Static 2-point teach-in, dynamic 2-point teach-in, Static 3-point teach-in
    Connection typeMale connector M12, 5-pin
    • 1) Average service life: 100,000 h at TU = +25 °C.
All technical data can be found accompanying the individual product

Downloads