Accessories
Adaptor
FX3-MOC Y-CABLE
2121172
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Classifications
eCl@ss 5.0 | 19030312 |
eCl@ss 5.1.4 | 19030312 |
eCl@ss 6.0 | 27060304 |
eCl@ss 6.2 | 27060304 |
eCl@ss 7.0 | 27060304 |
eCl@ss 8.0 | 27060304 |
eCl@ss 8.1 | 27060304 |
eCl@ss 9.0 | 27060304 |
eCl@ss 10.0 | 27060304 |
eCl@ss 11.0 | 27060304 |
eCl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical specifications
Accessory family | Other adapters |
Connection type head A | Male connector, Micro D-Sub, 15-pin, angled |
Connection type head B | 2 x female connector, M12, 8-pin, straight |
Locking plug connector | Screw connection |
Connecting cable | 1 m, for details see dimensional drawings, PVC |
Cable material | PVC |
Cable color | Black |
Conductor cross-section | AWG28 AWG26 |
Cable diameter | 6.6 mm, 6.2 mm |
Housing material | Plastic/metal |
Housing color | Black |
Locking nut material | Steel |
Width across flats | Slot |
Shielding | Galvanized copper braiding, opt. density approx. 85% |
Bending radius | | Flexible use | > 12 x cable diameter | Stationary position | > 5 x cable diameter |
|
Ambient operating temperature | –25 °C ... +80 °C, stationary position –10 °C ... +80 °C, flexible use |
Description | For connecting the Motion Control Module FX3-MOC with two HTL, TTL, or sin/cos encoders |
Technical drawings
Dimensional drawing
PIN assignment
PIN assignment
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.