UFS

The universal solution that detects even glossy and highly transparent materials

The innovative UFS ultrasonic fork sensor impresses with its thin housing, IO-Link interface and bar graph for displaying the power reserve. In addition to detecting highly transparent and glossy labels, the UFS is also suitable for detecting web breaks, splices and double layers.

Product selection

WFS, UFS

Created for labeling processes: Fork sensors from SICK for label detection

The UFS and WFS fork sensors were specially developed for labeling processes and can be mounted directly on the dispensing edge. While the WFS is perfect for high web speeds, the UFS reliably detects even printed, highly transparent and glossy labels and carrier materials.

Product selection

WFE

The simply outstanding all-rounder

The WFE fork photoelectric sensor is well-suited to numerous applications thanks to its adjustment options, rugged housing and large selection of fork widths: from the positioning of car body parts and simple level monitoring of small parts in containers to the detection of syringe needles.

Product selection

WFM36

The double fork sensor from SICK – all-in-one solution for shuttle positioning

The WFM36 double fork is a customized solution used for positioning shuttles in racks in intralogistics. In response to the high variety of systems on the market, SICK offers adaptation of the housing dimensions to meet your requirements.

WFM36

WFL

Detection of very small and transparent parts as well as precise positioning

WFL fork sensors detect both very small and transparent objects with their high-precision laser beam. The sensors impress with short response times and very high resolution, and therefore high positioning accuracy. They specialize in the detection of extremely small objects, such as needles or wires.

Product selection
UFS
WFS, UFS
WFE
WFM36
WFL

Select your solution

You will find the right products or product families here

Filter by:

180 results:

Result 1 - 8 out of 180

Fork sensors
WFS
  • Communication interface: -
  • Adjustment: Plus/minus button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Cable, 4-wire
  • Switching frequency: 10 kHz
  • Response time: 50 µs
Details
Compare now
Piece
Fork sensors
WFS
  • Communication interface: IO-Link
  • Adjustment: Plus/minus button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type Detail: Male connector M8, 4-pin
  • Switching frequency: 15 kHz
  • Response time: 46 µs
Details
Compare now
Piece
Fork sensors
WFS
  • Communication interface: -
  • Adjustment: Plus/minus button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Male connector M8, 4-pin
  • Switching frequency: 10 kHz
  • Response time: 50 µs
Details
Compare now
Piece
Fork sensors
WFS
  • Communication interface: IO-Link
  • Adjustment: Teach-in button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: Push-pull: PNP/NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Male connector M8, 4-pin
  • Switching frequency: 15 kHz
  • Response time: 46 µs
Details
Compare now
Piece
Fork sensors
WFS
  • Communication interface: IO-Link
  • Adjustment: Teach-in button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: Push-pull: PNP/NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Male connector M8, 4-pin
  • Switching frequency: 15 kHz
  • Response time: 46 µs
Details
Compare now
Piece
Fork sensors
WFS
  • Communication interface: IO-Link
  • Adjustment: Teach-in button, cable
  • Light source: LED, infrared
  • Fork width/depth: 3 mm, 42 mm
  • Minimum detectable object (MDO): Gap between Labels / Size of labels: 2 mm
  • Switching output: Push-pull: PNP/NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Male connector M8, 4-pin
  • Switching frequency: 15 kHz
  • Response time: 46 µs
Details
Compare now
Piece
Fork sensors
WFE
  • Communication interface: -
  • Adjustment: Potentiometer, light/dark switching
  • Light source: LED, red
  • Fork width/depth: 180 mm, 120 mm
  • Minimum detectable object (MDO): 0.5 mm
  • Switching output: Push-pull: PNP/NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Connector M8, 3-pin
  • Switching frequency: 5 kHz
  • Response time: 100 µs
Details
Compare now
Piece
Fork sensors
WFE
  • Communication interface: -
  • Adjustment: Potentiometer, light/dark switching
  • Light source: LED, red
  • Fork width/depth: 120 mm, 120 mm
  • Minimum detectable object (MDO): 0.5 mm
  • Switching output: Push-pull: PNP/NPN
  • Switching mode: Light/dark switching
  • Connection type Detail: Connector M8, 3-pin
  • Switching frequency: 5 kHz
  • Response time: 100 µs
Details
Compare now
Piece

Result 1 - 8 out of 180

Advantages

Sender and receiver in a single housing. One sensor – many advantages.

With fork sensors, the sender and receiver are combined in one housing, eliminating the need for time-consuming alignment. Sender and receiver are perfectly aligned to one another. This ensures high process reliability. In addition, fork photoelectric sensors are not sensitive to ambient light. By combining a sender and receiver in one housing, fork sensors can be quickly and easily mounted and are immediately ready for use. Separate mounting accessories are not required, and the electrical connection is reduced to one device. The large selection of different fork sizes, simple mounting and the very high process reliability are just some of the advantages of fork sensors from SICK. Typical applications include the detection of labels as well as objects of many different sizes and textures.
Fork sensors unite the one-way system in one housing. This completely eliminates time-consuming alignment of sender and receiver.
Compared to classic, spatially separated sender/receiver unit, the installation work for fork sensors is reduced to just one device.
Due to a wide range of different housing sizes, fork sensors fit almost any application.

One-way systems united in the fork design: quick and easy mounting as well as perfectly aligned sender and receiver for high process reliability in label and object detection.

Label detection – quick or universal solution

Transparent, glossy and metallic labels; white, opaque and colored carrier material; thin films; film on film, paper on paper – modern labeling machines are confronted with a variety of material textures and optical properties. Fork sensors from SICK are the perfect solution here. Optical fork sensors reliably detect opaque labels, for example, even at high process speeds. Ultrasonic fork sensors are perfect for optically challenging labels and carrier materials because the sensors detect regardless of color, labeling, pattern, transparency level and gloss level. The WFS and UFS fork sensors were specially developed for labeling processes and can be mounted directly on the dispensing edge.

High speeds are no problem for the WFS fork photoelectric sensor.

Even highly transparent and high-gloss labels and carrier materials are reliably detected by the UFS ultrasonic fork sensor.

The specialists in labeling processes: the WFS and UFS.

Object detection – quick, easy and precise solution

Fork sensors for object detection from SICK can be used in countless applications. In addition to simple presence detection of objects for process control, fork photoelectric sensors are also used for the following: counting objects, detecting previously defined fill levels, registering defined object heights or missing components on devices, and detecting holes and recesses. The fork sensors from SICK are fitted with different light sources (infrared LED, red light LED or laser light). Due to the different fork widths, the sensors are well-suited for different object sizes and installation spaces and therefore for a wide range of applications.
Object detection in high-speed applications with the fast WF.

Detection of very small and transparent parts as well as precise positioning thanks to the high-precision laser light of the WFL.

Plug-and-play: The WFM and WFE are immediately ready for use – without teach-in.

Whether small or large, transparent or opaque, quick or precise: the wide range of fork sensors from SICK has the right solution for the detection of numerous objects.