Pressure sensors
PET

Your Benefits

  • The large number of available variants permits adaptation to individual requirements
  • Compact dimensions take up less space
  • Quick and easy installation saves time
  • Manufacturing capabilities that are aligned to OEM demands ensure an excellent price-performance ratio for application-specific solutions
  • Wetted parts are made from stainless steel for universal use even with a large variety of corrosive fluids

Overview

The pressure transmitter PET is a solution for OEM customers for use in plant engineering and machine building. With a wide range of available measuring ranges, process connections, output signals, and electrical connections, the PET is well suited for diverse applications, such as in hydraulics, for pumps and compressors, etc.

Its compact dimensions enable integration in narrow spaces. During the development of the PET, durability and a high level of product quality were of paramount importance. As such, the PET has a circularly welded stainless steel membrane and as a result, is well suited for a large variety of fluids.

The manufacturing capabilities are set up for large quantities and provide an optimized cost-value ratio also for individual solutions.

At a glance
  • Measuring ranges from 0 bar ... 6 bar up to 0 bar ... 600 bar
  • Various output signals and electrical connections available
  • Common process connections available
  • High overpressure safety. Pressure peak protection available upon request for selected process connections.
  • Circularly welded, hermetically sealed stainless steel membrane
  • Stainless steel housing with enclosure rating up to IP 67 (with round connector M12 x 1)

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Device typePressure transmitter
    Measuring ranges
    Gauge pressure0 bar ... 6 bar up to 0 bar ... 600 bar, 0 psi ... 100 psi up to 0 psi ... 8000 psi
    Compound pressure–1 bar ... +5 bar up to –1 bar ... +59 bar, –30 inHg ... +100 psi up to –30 inHg ... +300 psi
    Pressure unitBar, psi, kg/cm2, kPa and Mpa
    Accuracy≤ ± 1.2 % of span (at room temperature)
    Output signalAnalog
    Electrical connectionM12 round connector x 1, 4-pin, for angled plug according to DIN EN 175301-803 A (without mating connector)
All technical data can be found accompanying the individual product

Downloads