Accessories
Adaptor
FGS/deTec4 adapter
2079349
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Classifications
ECl@ss 5.0 | 27279201 |
ECl@ss 5.1.4 | 27279201 |
ECl@ss 6.0 | 27279201 |
ECl@ss 6.2 | 27279201 |
ECl@ss 7.0 | 27279201 |
ECl@ss 8.0 | 27279201 |
ECl@ss 8.1 | 27279201 |
ECl@ss 9.0 | 27440106 |
ECl@ss 10.0 | 27440106 |
ECl@ss 11.0 | 27440106 |
ECl@ss 12.0 | 27440106 |
ETIM 5.0 | EC000313 |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
UNSPSC 16.0901 | 31163032 |
Technical specifications
Accessory family | Other adapters |
Connection type head A | Female connector, terminal strip, 7-pin, straight |
Connection type head B | Male connector, M12, 5-pin, straight |
Reference voltage | ≤ 60 V |
Current loading | 4 A |
Ambient operating temperature | –25 °C ... +70 °C |
Enclosure rating | IP65 (EN 60529) |
Description | Adapter for connecting a deTec4 Core sender or receiver (M12 male connector, 5-pin) to the available MSL FGS terminal compartment |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.