Accessories
Modules and gateways
FBM-N11
2081101
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory family | Fieldbus modules |
Dimensions (W x H x L) | 34 mm x 133 mm x 40.6 mm |
Description | MLG-2 ProNet, fieldbus module: PROFINET |
Classifications
ECl@ss 5.0 | 27242202 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Technical drawings
Dimensional drawing PROFINET, EtherCAT®, EtherNet/IP
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.