Scattered light dust measuring devices
DUSTHUNTER SP30
DHSP30-T2VATPNNNNNXXS
1089198
Please note:
Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Spare parts
-
Service and Support
-
Customs data
-
Technical specifications
Description | With intergrated purge air unit |
Measured values | Scattered light intensity, dust concentration (after gravimetric comparison measurement) |
Measurement principles | Scattered light forward |
Spectral range | | | 640 nm ... 660 nm Laser, protection class 2, power < 1 mW |
|
Measuring ranges | | Scattered light intensity | 0 ... 7.5 SI / 0 ... 3,000 SI | | Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 SI) |
|
Response time (t90) | 0.1 s ... 600 s Freely adjustable via SOPAS ET software |
Accuracy | | | ± 2 % Of measuring range full scale |
|
Process temperature | | | –40 °C ... +220 °C |
|
Process pressure | | | –50 hPa ... 10 hPa |
|
Process gas humidity | | | Non-condensing |
|
|
Ambient temperature | | | –40 °C ... +60 °C |
|
Conformities | TUEV type-examination |
Electrical safety | CE |
|
Analog outputs | 1 output: 0/4 ... 20 mA, 750 Ω Electrically isolated |
Digital outputs | 3 relay contacts: 48 V, 1 A For status signals |
Digital inputs | 4 inputs: For external maintenance switch, automated operational check, linearity measurement, calibration curve switching, or filter monitoring |
Serial | ✔ | Type of fieldbus integration | RTU RS-485 | Function | For connection of a MCU control unit or as service interface |
|
Modbus | ✔ | Type of fieldbus integration | RTU RS-485 |
|
Model | With intergrated purge air unit |
Dimensions (W x H x D) | | | 173 mm x 268 mm x 517 mm (for details see dimensional drawings) |
|
Nominal length | 180 mm |
|
Mounting | Mounting flange, Tri-Clamp |
Power supply | | Voltage | 24 V DC | Power consumption | ≤ 30 W |
|
Test functions | Automatic self-test (linearity, drift, aging) Manual linearity test with reference filter |
Options | MCU control unit |
Classifications
eCl@ss 5.0 | 27150306 |
eCl@ss 5.1.4 | 27150306 |
eCl@ss 6.0 | 27150306 |
eCl@ss 6.2 | 27150306 |
eCl@ss 7.0 | 27150306 |
eCl@ss 8.0 | 27150306 |
eCl@ss 8.1 | 27150306 |
eCl@ss 9.0 | 27150306 |
eCl@ss 10.0 | 27150306 |
eCl@ss 11.0 | 27150306 |
eCl@ss 12.0 | 27150306 |
ETIM 5.0 | EC001190 |
ETIM 6.0 | EC001190 |
ETIM 7.0 | EC001190 |
ETIM 8.0 | EC001190 |
UNSPSC 16.0901 | 41115406 |
Technical drawings
sender/receiver unit DHSP30, Tri-Clamp, nominal length = 180 mm, with integrated purge air unit
MCU-N control unit; wall-mounting enclosure, compact version (for non-hazardous areas only)
SLV4-2 purge air unit, 2BH1300
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.