Accessories
Plug connectors and cables

DOL-2319-W05MC
6028403
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M23, 19-pin, angled
      Connection type head BFlying leads
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM
      Cable5 m, 19-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorBlack
      Cable diameter11.6 mm
      Conductor cross-section16 x 0.5 mm² + 3 x 1.0 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles2,000,000
      Reference voltage
      ≤ 120 V DC
      Rated impulse voltage1.5 kV
      Signal typeSensor/actuator cable
      Application

      Zones with oils and lubricants

      Drag chain operation

      AuthorizationsCE
      Enclosure ratingIP67
      Ambient operating temperature
      Flexible use–25 °C ... +80 °C
      Stationary position–50 °C ... +80 °C
      Drag chain operation≤ +60 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryII
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604
  • View: View Gallery View List Show all
    Hide all