Accessories
Plug connectors and cables
DOL-2319-G15MC
6028402
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M23, 19-pin, straight |
Connection type head B | Flying leads |
Locking plug connector | Screw connection |
Connector material | TPU |
Connector color | Black |
Locking nut material | Zinc die-cast, nickel-plated |
Seal material | FKM |
Cable | 15 m, 19-wire, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Black |
Cable diameter | 11.6 mm |
Conductor cross-section | 16 x 0.5 mm² + 3 x 1.0 mm² |
Shielding | Unshielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 5 x cable diameter |
|
Bending cycles | 2,000,000 |
Reference voltage | | | ≤ 120 V DC |
|
Rated impulse voltage | 1.5 kV |
Signal type | Sensor/actuator cable |
Application | Zones with oils and lubricants Drag chain operation |
Authorizations | CE |
Enclosure rating | IP67 |
Ambient operating temperature | | Flexible use | –25 °C ... +80 °C | Stationary position | –50 °C ... +80 °C | Drag chain operation | ≤ +60 °C |
|
Contamination rating | 3 |
Insulation resistance | 100 MΩ |
Overvoltage category | II |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.