Color sensors
CSM

CSM-WN1B1C2P
1122734
Piece
Copy shortlink
    • Features
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      Sensing distance≤ 15 mm
      Sensing distance tolerance± 4 mm
      Housing designRectangular
      Light sourceLED, RGB 1)
      Wave length640 nm, 525 nm, 470 nm
      Light spot size4.9 mm x 10.1 mm
      Light spot directionVertical
      AdjustmentTeach-in button
      Teach-in mode

      Teach-in static/dynamic

      ET: Teach-in dynamic

      • 1) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage12 V DC ... 24 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption< 50 mA 3)
      Switching frequency1.7 kHz 4)
      Response time300 µs 5)
      Jitter150 µs
      Switching outputNPN
      Switching output (voltage)NPN: HIGH = approx. UV / LOW ≤ 2 V
      Switching modeLight/dark switching
      Output (channel)1 color
      Output current Imax.< 100 mA 6)
      Input, teach-in (ET)

      NPN: Teach: U < 2 V

      Run: U = 10 V ... < UV or open

      Connection typeCable with M12 male connector, 4-pin, 0.2 m
      Cable diameterØ 3.4 mm
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      WeightApprox. 25 g
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) At supply voltage > 24 V, Imax = 50 mA. Imax is consumption count of all Qn.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient temperature, storage–20 °C ... +75 °C
      Shock loadAccording to IEC 60068
      UL File No.NRKH.E348498 & NRKH7.E348498
    • Classifications
      eCl@ss 5.027270907
      eCl@ss 5.1.427270907
      eCl@ss 6.027270907
      eCl@ss 6.227270907
      eCl@ss 7.027270907
      eCl@ss 8.027270907
      eCl@ss 8.127270907
      eCl@ss 9.027270907
      eCl@ss 10.027270907
      eCl@ss 11.027270907
      eCl@ss 12.027270907
      ETIM 5.0EC001817
      ETIM 6.0EC001817
      ETIM 7.0EC001817
      ETIM 8.0EC001817
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeCable with M12 male connector, 4-pin, 0.2 m
      Connection type Detail
      Cable diameterØ 3.4 mm
      Conductor cross-section0.15 mm²
      Cable materialPVC
      Pin assignment
      BN 1+ (L+)
      WH 2ET
      BU 3- (M)
      BK 4Q

    Technical drawings

    CSM-WN1B1C2P
    Dimensional drawing
    CSM-WN1B1C2P
    display and adjustment elements
    CSM-WN1B1C2P
    Connection type. see table: Connection/PIN assignment
    CSM-WN1B1C2P
    Sensing distance
  • View: View Gallery View List Show all
    Hide all