- Home
- Product portfolio
- Color sensors
- Home
- Product portfolio
- Color sensors
Select your solution
You will find the right products or product families here
Filter by:
23 results:
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 15 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: PNP
- Light spot size: 4.9 mm x 10.1 mm
- Connection type Detail: Male connector M8, 4-pin
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 15 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: NPN
- Light spot size: 4.9 mm x 10.1 mm
- Connection type Detail: Cable open end, 4-wire
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 15 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: NPN
- Light spot size: 4.9 mm x 10.1 mm
- Connection type Detail: Cable with M12 male connector, 4-pin
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 15 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: PNP
- Light spot size: 4.9 mm x 10.1 mm
- Connection type Detail: Cable with M12 male connector, 4-pin
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 12.5 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: NPN
- Light spot size: 1.9 mm x 9.4 mm
- Connection type Detail: Cable open end, 4-wire
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 12.5 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: PNP
- Light spot size: 1.9 mm x 9.4 mm
- Connection type Detail: Male connector M8, 4-pin
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: -
- Light source: LED
- Output (channel): 1 color
- Sensing distance: 12.5 mm
- Adjustment: Teach-in button
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: NPN
- Light spot size: 1.9 mm x 9.4 mm
- Connection type Detail: Cable with M12 male connector, 4-pin
- Light spot direction: Vertical
Details
Compare now
Color sensors
CSM
- Communication interface: IO-Link
- Light source: LED
- Output (channel): 8 colors via IO-Link
- Sensing distance: 15 mm
- Adjustment: Teach-in button, cable, IO-Link
- Teach-in mode: Teach-in static/dynamic, ET: Teach-in dynamic
- Switching output: PNP
- Light spot size: 4.9 mm x 10.1 mm
- Connection type Detail: Male connector M8, 4-pin
- Light spot direction: Vertical
Details
Compare now