Contact
Feedback

Measuring automation light grids
MLG-2 Prime

Configure measurement tasks with ease via the display

Your Benefits

  • Easy concept: Time and cost savings due to simple configuration and quick commissioning
  • Modular concept offers the perfect solution every time from a single source
  • Two optical synchronization beams increase operational safety
  • Simple maintenance without the need for specialist staff thanks to the cloning function with IO-Link
  • Direct configuration on the device display for quick commissioning
  • IO-Link as an interface for configuration, measured data transfer and diagnostics
  • Minimal specialist knowledge required by the user thanks to the intuitive arrangement of the most essential functions
  • Extremely high operational safety due to rugged aluminum housing

Overview

Configure measurement tasks with ease via the display

The continued systematic development in the field of measuring automation light grid: With the MLG-2 product family, SICK always offers the perfect solution for a variety of applications in the logistics automation and machine building industries. Simple configuration and diagnostics via a clearly arranged display: The MLG-2 Prime is suitable for all standard applications, including protrusion monitoring as well as object height and width measuring. Optical synchronization eliminates the need for wiring between the sender and receiver. The connection to the controls is established via push-pull switching outputs or analog outputs. Data can be output directly via the IO-Link interface with accompanying functional modules. The MLG-2 Prime is particularly suitable for measuring the height and width of objects. The new "object re-detection" function saves time and resources. The MLG-2 Prime can be ordered in a pre-configured version.

At a glance
  • High-resolution light grid: with beam separation of 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
  • Available with three push-pull switching outputs or two analog outputs
  • Display configuration with selected, pre-programmed measuring functions
  • Monitoring height up to 3.2 m
  • Operating range up to 8.5 m
  • Optical synchronization of sender and receiver
  • Cloning function via IO-Link
  • Temperature range from –30 °C to +55 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Communication interface

    IO-Link

    Analog

    Beam separation5 mm ... 50 mm
    Operating range5 m / 8.5 m
    Detection height140 mm ... 3,140 mm
    Response time6 ms ... 53.6 ms
All technical data can be found accompanying the individual product

Downloads

TOP