Accessories
Reflectors and optics / Alignment aids
Adapter AR60, 34x31
4070854
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Alignment aids |
Description | Adapter AR60 for housing cross-section 34 mm x 31 mm, e.g. deTec, deTem, MLG, MLG-2 housing profile |
Classifications
ECl@ss 5.0 | 27279210 |
ECl@ss 5.1.4 | 27279210 |
ECl@ss 6.0 | 27279210 |
ECl@ss 6.2 | 27279210 |
ECl@ss 7.0 | 27279210 |
ECl@ss 8.0 | 27279210 |
ECl@ss 8.1 | 27279210 |
ECl@ss 9.0 | 27273607 |
ECl@ss 10.0 | 27273607 |
ECl@ss 11.0 | 27273607 |
ECl@ss 12.0 | 27273607 |
ETIM 5.0 | EC002558 |
ETIM 6.0 | EC002558 |
ETIM 7.0 | EC002558 |
ETIM 8.0 | EC002558 |
UNSPSC 16.0901 | 32131023 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.