Overview
Rugged and smart – 3D snapshot solution for harsh outdoor conditions
The smart Visionary-B Two 3D camera solves assistance and automation tasks. It is especially rugged and therefore suitable for harsh environments, for example for use on mobile machines or in outdoor areas of industrial plants. Using the principle of stereoscopy, the Visionary-B Two calculates distances, e.g., to objects. The camera provides 3D and color data at up to 30 images per second. This device allows you to switch between two field of view sizes: 130° x 105° or 90° x 60° – with no change in resolution. Visionary-B Two offers spare computing capacities for installation, programming and running application-specific software. The GigE Vision interface standard allows flexible and easy integration of the sensor in machines.
At a glance
- Resolution of the depth and color map: 1,024 px x 576 px; up to 30 images per second
- Switchable field of view sizes: 130° x 105°, 90° x 60°
- GigE Vision
- Meets EMC requirements for mobile machines
- Temperature range: –40 °C to +60 °C
- Enclosure ratings: IP67, IP69K
- Shock and vibration resistant
- Computing capacities for depth map calculation and software programs