SICK AppManager

Installation and management of SensorApps

Your Benefits

  • A clear display and easy operation facilitate the installation of SensorApps on programmable SICK devices in the field as well as app management.
  • Connection to the SICK AppPool for worldwide availability of SensorApps
  • Validation option for correct assignment of SensorApps to the appropriate programmable device during installation
  • Installation of firmware updates and creation and management of device back-ups without additional software
  • Automated use via command line interface
  • Available for different computer architectures and operating systems

Overview

Installation and management of SensorApps

The SICK AppManager software tool supports service technicians on-site with the installation of SensorApps on programmable SICK devices and the management of apps in the framework of the SICK AppSpace eco-system. SICK AppManager can be used to access local SensorApps and SensorApps from the SICK AppPool. The tool can also be used to run firmware updates and create and manage device back-ups.

At a glance
  • Clear display of connected devices as well as available apps and firmware packages
  • SensorApp downloads from the SICK AppPool
  • Parallel installation on several devices
  • Creation and management of device back-ups

Technical overview

 
    Technical data overview
    LanguageEnglish
    Minimum screen resolution1,024 px x 768 px
    DescriptionSoftware tool for the installation and management of sensor app software packages on SICK AppSpace sensors and Sensor Integration Machines. No license required.
    Operating system

    Windows 7 (64 bit)

    Windows 10 (64 bit)

    Others on request

All technical data can be found accompanying the individual product