Ranger3

Superior 3D performance in a small package powered by ROCC technology

Your Benefits

  • Ultra-fine measurements enabled by the RGB high-resolution line scan functionality
  • Unique CMOS sensor enables fast 3D measurement speed for increased throughput
  • Reliable and accurate measurements on dark and bright surfaces enable flexible production
  • High light sensitivity allows 3D inspection without higher laser power
  • Accurate shape, volume and position measurements for a wide range of objects improving product quality
  • Standardized software integration with GigE Vision and GenICam
  • Easy mechanical integration thanks to a compact housing, the ProFlex-Front, industrial connectors and 4Dpro accessories

Overview

Superior 3D performance in a small package powered by ROCC technology

Fast got faster. Highly accurate and with an unmatched measurement speed, the Ranger3 streaming cameras can be configured for a wide range of needs. Powered by our unique 3D sensor tailored for demanding vision applications, Ranger3 serves as a key component in inspection systems worldwide. The camera extracts the true 3D shape of an object, regardless of its contrast or color and as a result, improves quality for a multitude of products. The next generation Ranger3 enables even higher speed and RGB high-resolution line scan functionality. Cost-effective integration is guaranteed through GigE Vision and GenICam compliance. Ranger3 offers big 3D performance in a small housing.

At a glance
  • 2.5 Gbit/s network interface option
  • RGB and grayscale in 5120 pixels on selected variants
  • ROCC technology for superior 3D performance
  • 3D profiles at up to 69 kHz in reduced ROI
  • GigE Vision and GenICam compliant
  • 3D, reflectance, and scattered light measurement in one device
  • Industrial housing, optional IP65/67 enclosure rating

Applications

Technical overview

 
    Technical data overview
    Technology3D laser triangulation / 3D laser triangulation / 2D line scanning, color
    Scan/frame rate1,500 3D profiles/s ... 69,000 3D profiles/s, in AOI, full format
    Scatter measurement
    Reflectance measurement
    3D measurement
    Factory calibrated
    Enclosure ratingIP20, IP65, IP67
    Configuration softwareRanger3 Studio / Stream Setup
    Ethernet✔ , UDP/IP
All technical data can be found accompanying the individual product