{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "SICK received a report about a vulnerability in the SICK Support Portal supportportal.sick.com, which was hosted and operated by a third-party service provider. \nDue to a misconfiguration, the access restriction of a NFS (Network File System) storage system has failed, which resulted in temporary unauthorized access to the file share. SICK initiated remediating measures immediately after becoming aware of the security incident. SICK requested all available log data and carried out a comprehensive analysis. The SICK incident response team analysed the data and found product related files that could enable an attacker to potentially impact the availabilty, integrity and confidentiality of the affected products. To reduce the risk to our customers, SICK provided mitigations for the affected products. \n\nIt is highly recommended to upgrade the affected products to the latest release or implement the suggested workarounds.\n\n ",
        "title": "summary"
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "https://www.cisa.gov/resources-tools/resources/ics-recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2024/sca-2024-0007.json"
      }
    ],
    "title": "Vulnerability in SICK OLM",
    "tracking": {
      "current_release_date": "2024-12-31T00:00:00.000Z",
      "generator": {
        "date": "2025-01-02T00:40:41.744Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.5.16"
        }
      },
      "id": "SCA-2024-0007",
      "initial_release_date": "2024-12-31T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2024-12-31T00:00:00.000Z",
          "number": "1",
          "summary": "Initial version"
        },
        {
          "date": "2025-01-02T11:00:00.000Z",
          "number": "2",
          "summary": "Updated titel and description."
        },
        {
          "number": "3",
          "date": "2025-07-30T07:30:15.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK OLM all versions",
                  "product_id": "CSAFPID-0001"
                }
              }
            ],
            "category": "product_name",
            "name": "OLM"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK OLM Firmware all versions",
                  "product_id": "CSAFPID-0007"
                }
              }
            ],
            "category": "product_name",
            "name": "OLM Firmware"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ],
    "relationships": [
      {
        "category": "installed_on",
        "full_product_name": {
          "name": "SICK OLM all Firmware versions",
          "product_id": "CSAFPID-0008"
        },
        "product_reference": "CSAFPID-0007",
        "relates_to_product_reference": "CSAFPID-0001"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cwe": {
        "id": "CWE-200",
        "name": "Exposure of Sensitive Information to an Unauthorized Actor"
      },
      "notes": [
        {
          "audience": "all",
          "category": "summary",
          "text": "Due to a misconfiguration in the SICK Support Portal supportportal.sick.com, the access restriction of a NFS (Network File System) storage system has failed, which resulted in temporary unauthorized access to the file share. \nThe service password of the SICK OLM got leaked, that could enable an attacker to potentially impact the availabilty, integrity and confidentiality.",
          "title": "Summary"
        }
      ],
      "remediations": [
        {
          "category": "workaround",
          "details": "The password of the OLM is not changeable. Please make sure that you apply general security practices when operating the products. The following General Security Practices and Operating Guidelines could mitigate the associated security risk.",
          "product_ids": [
            "CSAFPID-0008"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "ADJACENT_NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 8.8,
            "baseSeverity": "HIGH",
            "confidentialityImpact": "HIGH",
            "environmentalScore": 8.8,
            "environmentalSeverity": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "temporalScore": 8.8,
            "temporalSeverity": "HIGH",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:A/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0008"
          ]
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0008"
        ]
      }
    }
  ]
}