{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "SICK found a vulnerability in the Incoming Goods Suite which allows privilege escalation to the administrative level. Currently SICK is not aware of any public exploits specifically targeting the vulnerability. SICK has released a new version and strongly recommends updating to the newest version.",
        "title": "summary"
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "https://www.cisa.gov/resources-tools/resources/ics-recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2024/sca-2024-005.json"
      },
      {
        "url": "https://docs.docker.com/engine/install/linux-postinstall/",
        "summary": "Linux post-installation steps for Docker Engine."
      },
      {
        "url": "https://docs.docker.com/engine/security/rootless/",
        "summary": "Docker rootless mode to execute the Docker daemon and containers inside a user namespace."
      }
    ],
    "title": "Vulnerability in SICK Incoming Goods Suite",
    "tracking": {
      "current_release_date": "2024-11-19T00:00:00.000Z",
      "generator": {
        "date": "2024-11-20T09:29:36.374Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.5.15"
        }
      },
      "id": "SCA-2024-0005",
      "initial_release_date": "2024-11-19T00:00:00.000Z",
      "revision_history": [
        {
          "date": "2024-11-19T00:00:00.000Z",
          "number": "1",
          "summary": "Initial version"
        },
        {
          "number": "2",
          "date": "2025-07-30T07:30:15.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "2"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version",
                "name": "1.0.0",
                "product": {
                  "name": "SICK Incoming Goods Suite 1.0.0",
                  "product_id": "CSAFPID-0001"
                }
              },
              {
                "category": "product_version",
                "name": "1.1.0",
                "product": {
                  "name": "SICK Incoming Goods Suite 1.1.0",
                  "product_id": "CSAFPID-0002"
                }
              }
            ],
            "category": "product_name",
            "name": "Incoming Goods Suite"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2024-11075",
      "cwe": {
        "id": "CWE-250",
        "name": "Execution with Unnecessary Privileges"
      },
      "notes": [
        {
          "audience": "all",
          "category": "summary",
          "text": "A vulnerability in the Incoming Goods Suite allows a user with unprivileged access to the underlying system (e.g. local or via SSH) a privilege escalation to the administrative level due to the usage of component vendor Docker images running with root permissions. Exploiting this misconfiguration leads to the fact that an attacker can gain administrative control over the whole system.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "fixed": [
          "CSAFPID-0002"
        ],
        "known_affected": [
          "CSAFPID-0001"
        ],
        "recommended": [
          "CSAFPID-0002"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Customers are strongly recommended to upgrade to the latest release 1.1.0.\nIn addition, we recommend running the Docker daemon and container runtime in rootless mode. It is necessary to set the DOCKER_USER_ID and the DOCKER_GROUP_ID in the environment. Then the Docker socket can run as a non-root user when setting the path DOCKER_SOCKET_PATH=/run/user/${DOCKER_USER_ID}/docker.sock.",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "LOCAL",
            "availabilityImpact": "HIGH",
            "baseScore": 8.8,
            "baseSeverity": "HIGH",
            "confidentialityImpact": "HIGH",
            "environmentalScore": 8.8,
            "environmentalSeverity": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "LOW",
            "scope": "CHANGED",
            "temporalScore": 8.8,
            "temporalSeverity": "HIGH",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ],
      "title": "Privilege Escalation due to the usage of component vendor Docker images running with root permissions"
    }
  ]
}