{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "To allow full programmability of the SICK SIM1012, all Ethernet ports are open by factory default. If unused ports are not closed, this could potentially allow a remote, unauthenticated attacker to impact the availability, confidentiality, and integrity of the SICK SIM1012.\n\nSICK is not aware of an exploit targeting this vulnerability.\n"
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://www.sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "https://www.cisa.gov/resources-tools/resources/ics-recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2023/sca-2023-0008.json"
      },
      {
        "category": "self",
        "summary": "The canonical PDF URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2023/sca-2023-0008.pdf"
      }
    ],
    "title": "Vulnerability in SICK SIM1012",
    "tracking": {
      "current_release_date": "2023-09-29T13:00:00.000Z",
      "generator": {
        "date": "2023-12-04T10:35:39.232Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.2.16"
        }
      },
      "id": "SCA-2023-0008",
      "initial_release_date": "2023-09-29T13:00:00.000Z",
      "revision_history": [
        {
          "date": "2023-09-29T13:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2023-12-04T11:00:00.000Z",
          "number": "2",
          "summary": "Added self reference in CSAF"
        },
        {
          "number": "3",
          "date": "2025-07-30T07:30:00.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK SIM1012 all versions",
                  "product_id": "CSAFPID-0001",
                  "product_identification_helper": {
                    "skus": [
                      "1098146"
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "SIM1012"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK SIM1012 Firmware all versions",
                  "product_id": "CSAFPID-0002"
                }
              }
            ],
            "category": "product_name",
            "name": "SIM1012 Firmware"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ],
    "relationships": [
      {
        "category": "installed_on",
        "full_product_name": {
          "name": "SICK SIM1012 all versions",
          "product_id": "CSAFPID-0003"
        },
        "product_reference": "CSAFPID-0002",
        "relates_to_product_reference": "CSAFPID-0001"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2023-5288",
      "cwe": {
        "id": "CWE-284",
        "name": "Improper Access Control"
      },
      "notes": [
        {
          "category": "summary",
          "text": "A remote unauthorized attacker may connect to the SIM1012, interact with the device and change configuration settings. \nThe adversary may also reset the SIM and in the worst case upload a new firmware version to the device. "
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0003"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "SICK recommends to disable port 2111 & 2122 once the SIM1012 is put into operation. The information how to disable the port can be retrieved from the SIM1012 API documentation. SICK recommends using the SICK AppManager in version >=1.5.6 for the commissioning of the SIM1012.",
          "product_ids": [
            "CSAFPID-0003"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "environmentalScore": 9.8,
            "environmentalSeverity": "CRITICAL",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "temporalScore": 9.8,
            "temporalSeverity": "CRITICAL",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0003"
          ]
        }
      ],
      "title": "Improper Access Control in SICK SIM1012"
    }
  ]
}