{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "SICK discovered vulnerabilities in the SICK EventCam App, that can be accessed via Ethernet. If exploited, this potentially allows a remote unauthenticated attacker to impact availabiltiy, integrity and confidentaility of the EventCam App. SICK recommends making sure to run the product in a secure environment. SICK is not aware of an exploit targeting this vulnerability."
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://www.sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "https://www.cisa.gov/resources-tools/resources/ics-recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2023/sca-2023-0005.json"
      },
      {
        "category": "self",
        "summary": "The canonical PDF URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2023/sca-2023-0005.pdf"
      }
    ],
    "title": "Vulnerabilities in SICK EventCam App",
    "tracking": {
      "current_release_date": "2023-06-19T11:00:00.000Z",
      "generator": {
        "date": "2023-12-04T10:32:27.830Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.2.16"
        }
      },
      "id": "SCA-2023-0005",
      "initial_release_date": "2023-06-19T11:00:00.000Z",
      "revision_history": [
        {
          "date": "2023-06-19T11:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2023-12-04T11:00:00.000Z",
          "number": "2",
          "summary": "Added self reference in CSAF"
        },
        {
          "number": "3",
          "date": "2025-07-30T07:30:00.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "branches": [
                  {
                    "category": "product_version_range",
                    "name": "vers:all/*",
                    "product": {
                      "name": "SICK EventCam App all versions",
                      "product_id": "CSAFPID-0001",
                      "product_identification_helper": {
                        "skus": [
                          "1616071",
                          "1615765"
                        ]
                      }
                    }
                  }
                ],
                "category": "product_name",
                "name": "EventCam App"
              }
            ],
            "category": "product_family",
            "name": "EventCam App"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2023-31410",
      "cwe": {
        "id": "CWE-319",
        "name": "Cleartext Transmission of Sensitive Information"
      },
      "notes": [
        {
          "audience": "all",
          "category": "description",
          "text": "A remote unprivileged attacker can intercept the communication via e.g. Man-In-The-Middle, due to the absence of Transport Layer Security (TLS) in the SICK EventCam App. This lack of encryption in the communication channel can lead to the unauthorized disclosure of sensitive information. The attacker can exploit this weakness to eavesdrop on the communication between the EventCam App and the Client, and potentially manipulate the data being transmitted.",
          "title": "Description"
        },
        {
          "category": "general",
          "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.\n\nAdditional information on Industrial Security can be found at: \n\nhttp://ics-cert.us-cert.gov/content/recommended-practices",
          "title": "General Security Measures"
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001"
        ]
      },
      "remediations": [
        {
          "category": "workaround",
          "date": "2023-06-19T10:00:00.000Z",
          "details": "Please make sure that you apply general security practices when operating the EventCam App. The following General Security Practices and Operating Guidelines could mitigate the associated security risk.\n",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "environmentalScore": 9.8,
            "environmentalSeverity": "CRITICAL",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "temporalScore": 9.8,
            "temporalSeverity": "CRITICAL",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ]
    },
    {
      "cve": "CVE-2023-31411",
      "cwe": {
        "id": "CWE-285",
        "name": "Improper Authorization"
      },
      "notes": [
        {
          "audience": "all",
          "category": "description",
          "text": "A remote unprivileged attacker can modify and access configuration settings on the EventCam App due to the absence of API authentication. The lack of authentication in the API allows the attacker to potentially compromise the functionality of the EventCam App. ",
          "title": "Description"
        },
        {
          "category": "general",
          "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.\n\nAdditional information on Industrial Security can be found at: \n\nhttp://ics-cert.us-cert.gov/content/recommended-practices",
          "title": "General Security Measures"
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001"
        ]
      },
      "remediations": [
        {
          "category": "workaround",
          "date": "2023-06-19T10:00:00.000Z",
          "details": "Please make sure that you apply general security practices when operating the EventCam App. The following General Security Practices and Operating Guidelines could mitigate the associated security risk.\n",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "environmentalScore": 9.8,
            "environmentalSeverity": "CRITICAL",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "temporalScore": 9.8,
            "temporalSeverity": "CRITICAL",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ]
    }
  ]
}