{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "SICK received a report about multiple vulnerabilities in the SICK Package Analytics. The vulnerabilities result from the used MySQL database with version 5.7.25. The vulnerable MySQL version include Buffer-Overflow, Improper Access Control, and Improper Certification Validation vulnerabilities. \n\nSICK has released a new version of the SICK Package Analytics and recommends updating to the newest version."
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "http://ics-cert.us-cert.gov/content/recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2022/sca-2022-0011.json"
      }
    ],
    "title": "Vulnerabilities in SICK Package Analytics",
    "tracking": {
      "current_release_date": "2022-06-08T15:00:00.000Z",
      "generator": {
        "date": "2023-02-10T09:52:49.725Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.0.0"
        }
      },
      "id": "SCA-2022-0011",
      "initial_release_date": "2022-06-08T15:00:00.000Z",
      "revision_history": [
        {
          "date": "2022-06-08T15:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2023-02-10T11:00:00.000Z",
          "number": "2",
          "summary": "Updated Advisory (only visual changes)"
        },
        {
          "number": "3",
          "date": "2025-07-30T07:29:45.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<4.4",
                "product": {
                  "name": "SICK Package Analytics <4.4",
                  "product_id": "CSAFPID-0001",
                  "product_identification_helper": {
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p600146"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "Package Analytics"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2021-3711",
      "cwe": {
        "id": "CWE-121",
        "name": "Stack-based Buffer Overflow"
      },
      "notes": [
        {
          "category": "description",
          "text": "A malicious attacker who is able present SM2 content for decryption to an application could cause attacker chosen data to overflow the buffer by up to a maximum of 62 bytes altering the contents of other data held after the buffer, possibly changing application behavior, or causing the application to crash."
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "date": "2022-06-08T15:00:00.000Z",
          "details": "The patch and installation procedure for the software update is available from the responsible SICK customer contact person.",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ]
    },
    {
      "cve": "CVE-2021-35604",
      "cwe": {
        "id": "CWE-284",
        "name": "Improper Access Control"
      },
      "notes": [
        {
          "category": "description",
          "text": "Vulnerability in the MySQL Server product of Oracle MySQL (component: InnoDB). Easily exploitable vulnerability allows high privileged attacker with network access via multiple protocols to compromise MySQL Server. Successful attacks of this vulnerability can result in unauthorized ability to cause a hang or frequently repeatable crash (complete DOS) of MySQL Server as well as unauthorized update, insert or delete access to some of MySQL Server accessible data."
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "date": "2022-06-01T15:00:00.000Z",
          "details": "The patch and installation procedure for the software update is available from the responsible SICK customer contact person.",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 5.5,
            "baseSeverity": "MEDIUM",
            "confidentialityImpact": "NONE",
            "integrityImpact": "LOW",
            "privilegesRequired": "HIGH",
            "scope": "UNCHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:N/I:L/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ]
    },
    {
      "cve": "CVE-2021-22926",
      "cwe": {
        "id": "CWE-295",
        "name": "Improper Certificate Validation"
      },
      "notes": [
        {
          "category": "description",
          "text": "When libcurl is built to use the macOS native TLS library Secure Transport, an application can ask for the client certificate by name or with a file name - using the same option. If the name exists as a file, it will be used instead of by name. If the application runs with a current working directory that is writable by other users (like `/tmp`), a malicious user can create a file name with the same name as the app wants to use by name, and thereby trick the application to use the file based cert instead of the one referred to by name making libcurl send the wrong client certificate in the TLS connection handshake."
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "The patch and installation procedure for the software update is available from the responsible SICK customer contact person.",
          "product_ids": [
            "CSAFPID-0001"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 7.5,
            "baseSeverity": "HIGH",
            "confidentialityImpact": "NONE",
            "integrityImpact": "NONE",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001"
          ]
        }
      ]
    }
  ]
}