{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "http://ics-cert.us-cert.gov/content/recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2021/sca-2021-0003.json"
      }
    ],
    "title": "SICK Security Advisory for Apache Log4j (CVE-2021-44228)",
    "tracking": {
      "aliases": [
        "LOG4SHELL"
      ],
      "current_release_date": "2021-12-17T12:00:00.000Z",
      "generator": {
        "date": "2023-02-10T07:41:23.369Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.0.0"
        }
      },
      "id": "SCA-2021-0003",
      "initial_release_date": "2021-12-14T17:00:00.000Z",
      "revision_history": [
        {
          "date": "2021-12-14T17:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2021-12-16T17:00:00.000Z",
          "number": "2",
          "summary": "Updated affected products"
        },
        {
          "date": "2021-12-17T12:00:00.000Z",
          "number": "3",
          "summary": "Updated affected versions"
        },
        {
          "date": "2022-01-14T13:00:00.000Z",
          "number": "4",
          "summary": "Updated affected products"
        },
        {
          "date": "2022-01-19T11:00:00.000Z",
          "number": "5",
          "summary": "Updated affected products"
        },
        {
          "date": "2022-02-17T11:00:00.000Z",
          "number": "6",
          "summary": "Updated affected products"
        },
        {
          "date": "2023-02-10T11:00:00.000Z",
          "number": "7",
          "summary": "Updated Advisory (only visual changes)"
        },
        {
          "number": "8",
          "date": "2025-07-30T07:27:50.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "8"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<1.5.3",
                "product": {
                  "name": "SICK FieldEcho <1.5.3",
                  "product_id": "CSAFPID-0001",
                  "product_identification_helper": {
                    "skus": [
                      "1612993"
                    ],
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p597264"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "FieldEcho"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<1.4.1",
                "product": {
                  "name": "SICK Function Block Factory <1.4.1",
                  "product_id": "CSAFPID-0002",
                  "product_identification_helper": {
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p653518"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "Function Block Factory"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<1.5.0",
                "product": {
                  "name": "SICK AppManager <1.5.0",
                  "product_id": "CSAFPID-0003",
                  "product_identification_helper": {
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p532784"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "AppManager"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<1.2.2",
                "product": {
                  "name": "SICK FieldEcho Dashboard <1.2.2",
                  "product_id": "CSAFPID-0004",
                  "product_identification_helper": {
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p651603"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "FieldEcho Dashboard"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<3.6.0",
                "product": {
                  "name": "SICK AppStudio <3.6.0",
                  "product_id": "CSAFPID-0005",
                  "product_identification_helper": {
                    "skus": [
                      "1610199"
                    ],
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p448644"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "AppStudio"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2021-44228",
      "cwe": {
        "id": "CWE-502",
        "name": "Deserialization of Untrusted Data"
      },
      "notes": [
        {
          "category": "summary",
          "text": "A critical remote code execution vulnerability impacting at least Apache Log4j 2 (versions 2.0 to 2.14.1) was recently announced by Apache. This vulnerability is designated by Mitre as CVE-2021-44228 with the highest severity rating of 10.0. The vulnerability is also known as Log4Shell by security \nresearchers. If exploited, this vulnerability allows adversaries to potentially take full control of the impacted system.\nLog4j 2 is a commonly used open source third party Java logging library used in software applications and services.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "fixed": [
          "CSAFPID-0001",
          "CSAFPID-0002",
          "CSAFPID-0003",
          "CSAFPID-0004",
          "CSAFPID-0005"
        ]
      },
      "references": [
        {
          "category": "external",
          "summary": "Apache Security Advisory",
          "url": "https://logging.apache.org/log4j/2.x/security.html"
        },
        {
          "category": "external",
          "summary": "CVE Entry",
          "url": "https://cve.mitre.org/cgi-bin/cvename.cgi?name=CVE-2021-44228"
        }
      ],
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "Fixed on vendorside",
          "product_ids": [
            "CSAFPID-0001",
            "CSAFPID-0002",
            "CSAFPID-0003",
            "CSAFPID-0004",
            "CSAFPID-0005"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 10,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "CHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001",
            "CSAFPID-0002",
            "CSAFPID-0003",
            "CSAFPID-0004"
          ]
        }
      ]
    }
  ]
}