{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      },
      {
        "category": "summary",
        "text": "Microsoft disclosed a critical security vulnerability in the Microsoft Server Message Block 1.0 (SMBv1) back in 2017. A successful exploitation of this vulnerability could lead to remote code execution with administrator privileges."
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "http://ics-cert.us-cert.gov/content/recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2021/sca-2021-0002.json"
      }
    ],
    "title": "MEAC affected by Windows SMBv1 vulnerability",
    "tracking": {
      "aliases": [
        "WANNAMEAC"
      ],
      "current_release_date": "2021-08-04T10:00:00.000Z",
      "generator": {
        "date": "2023-02-10T07:29:43.825Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.0.0"
        }
      },
      "id": "SCA-2021-0002",
      "initial_release_date": "2021-08-04T10:00:00.000Z",
      "revision_history": [
        {
          "date": "2021-08-04T10:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2023-02-10T11:00:00.000Z",
          "number": "2",
          "summary": "Updated Advisory (only visual changes)"
        },
        {
          "number": "3",
          "date": "2025-07-30T07:27:50.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK MEAC2012",
                  "product_id": "CSAFPID-0001"
                }
              }
            ],
            "category": "product_name",
            "name": "MEAC2012"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<2020-12-01T00:00:00+01:00",
                "product": {
                  "name": "SICK MEAC300 with sales date before December 2020",
                  "product_id": "CSAFPID-0002",
                  "product_identification_helper": {
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p475070"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "MEAC300"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2017-0144",
      "cwe": {
        "id": "CWE-20",
        "name": "Improper Input Validation"
      },
      "notes": [
        {
          "category": "summary",
          "text": "Microsoft disclosed a critical security vulnerability in the Microsoft Server Message Block 1.0 (SMBv1) back in 2017. \n\nSince the MEAC central emission monitoring computer (EPC) has enabled the affected SMBv1 protocol to support older versions of external NAS drives, the devices are affected by this vulnerability. To reduce the overall attack surface, in addition to applying the windows remediation, we recommend disabling SMBv1 as backwards compatibility is no longer required.\n\nA successful exploitation of this vulnerability could lead to remote code execution with administrator privileges.",
          "title": "Summary"
        }
      ],
      "product_status": {
        "known_affected": [
          "CSAFPID-0001",
          "CSAFPID-0002"
        ]
      },
      "remediations": [
        {
          "category": "mitigation",
          "details": "We recommend disabling the SMBv1 protocol, as all current NAS drives support other protocols. Microsoft has published an article on how to disable SMBv1. This will help to protect the system from exploits of this vulnerability.",
          "product_ids": [
            "CSAFPID-0001",
            "CSAFPID-0002"
          ],
          "url": "https://docs.microsoft.com/en-US/windows-server/storage/file-server/troubleshoot/detect-enable-and-disable-smbv1-v2-v3"
        },
        {
          "category": "vendor_fix",
          "details": "This issue has been addressed in the Microsoft update for CVE-2017-0144.",
          "product_ids": [
            "CSAFPID-0001",
            "CSAFPID-0002"
          ],
          "url": "https://portal.msrc.microsoft.com/en-us/security-guidance/advisory/CVE-2017-0144"
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "HIGH",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 8.1,
            "baseSeverity": "HIGH",
            "confidentialityImpact": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0001",
            "CSAFPID-0002"
          ]
        }
      ]
    }
  ]
}