{
  "document": {
    "category": "csaf_security_advisory",
    "csaf_version": "2.0",
    "distribution": {
      "tlp": {
        "label": "WHITE",
        "url": "https://www.first.org/tlp/"
      }
    },
    "lang": "en-US",
    "notes": [
      {
        "category": "summary",
        "text": "The ICS-CERT reported a security vulnerability that affects MSC800 versions before 4.0. The MSC800 uses hard-coded credentials, which potentially allow low-skilled remote attackers to reconfigure settings and /or disrupt the functionality of the device. \n\nCurrently SICK is not aware of any public exploits specifically targeting this vulnerability.\n\nSICK has released a firmware update for MSC800 and recommends updating to the new version.",
        "title": "Summary"
      },
      {
        "category": "general",
        "text": "As general security measures, SICK recommends to minimize network exposure of the devices, restrict network access and follow recommended security practices in order to run the devices in a protected IT environment.",
        "title": "General Security Measures"
      },
      {
        "category": "general",
        "text": "SICK performs vulnerability classification by using the CVSS scoring system (*CVSS v3.1*). The environmental score is dependent on the customer’s environment and can affect the overall CVSS score. SICK recommends that customers individually evaluate the environmental score to achieve final scoring.",
        "title": "Vulnerability Classification"
      }
    ],
    "publisher": {
      "category": "vendor",
      "contact_details": "psirt@sick.de",
      "issuing_authority": "SICK AG issues and issues in EHS products (when related to the Endress+Hauser SICK (EHS) joint venture).",
      "name": "SICK PSIRT",
      "namespace": "https://www.sick.com/psirt"
    },
    "references": [
      {
        "summary": "SICK PSIRT Security Advisories",
        "url": "https://sick.com/psirt"
      },
      {
        "summary": "SICK Operating Guidelines",
        "url": "https://www.sick.com/media/docs/9/19/719/special_information_sick_operating_guidelines_cybersecurity_by_sick_en_im0106719.pdf"
      },
      {
        "summary": "ICS-CERT recommended practices on Industrial Security",
        "url": "http://ics-cert.us-cert.gov/content/recommended-practices"
      },
      {
        "summary": "CVSS v3.1 Calculator",
        "url": "https://www.first.org/cvss/calculator/3.1"
      },
      {
        "category": "self",
        "summary": "The canonical URL.",
        "url": "https://www.sick.com/.well-known/csaf/white/2019/sca-2019-0001.json"
      }
    ],
    "title": "MSC800 affected by hard-coded credentials vulnerability",
    "tracking": {
      "current_release_date": "2019-06-21T10:00:00.000Z",
      "generator": {
        "date": "2023-02-09T13:43:04.269Z",
        "engine": {
          "name": "Secvisogram",
          "version": "2.0.0"
        }
      },
      "id": "SCA-2019-0001",
      "initial_release_date": "2019-06-21T10:00:00.000Z",
      "revision_history": [
        {
          "date": "2019-06-21T10:00:00.000Z",
          "number": "1",
          "summary": "Initial Release"
        },
        {
          "date": "2023-02-09T11:00:00.000Z",
          "number": "2",
          "summary": "Updated Advisory (only visual changes)"
        },
        {
          "number": "3",
          "date": "2025-07-30T07:27:22.000Z",
          "summary": "Updated Advisory: URL for SICK Operating Guidelines has been updated"
        }
      ],
      "status": "final",
      "version": "3"
    }
  },
  "product_tree": {
    "branches": [
      {
        "branches": [
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "vers:all/*",
                "product": {
                  "name": "SICK MSC800 vers:all/*",
                  "product_id": "CSAFPID-0001",
                  "product_identification_helper": {
                    "skus": [
                      "1040571"
                    ],
                    "x_generic_uris": [
                      {
                        "namespace": "SICK:Website",
                        "uri": "SICK:Website:https://www.sick.com/de/de/p/p354746"
                      }
                    ]
                  }
                }
              }
            ],
            "category": "product_name",
            "name": "MSC800"
          },
          {
            "branches": [
              {
                "category": "product_version_range",
                "name": "<4.0",
                "product": {
                  "name": "SICK MSC800 Firmware <4.0",
                  "product_id": "CSAFPID-0002"
                }
              },
              {
                "category": "product_version",
                "name": "4.0",
                "product": {
                  "name": "SICK MSC800 Firmware 4.0",
                  "product_id": "CSAFPID-0004"
                }
              }
            ],
            "category": "product_name",
            "name": "MSC800 Firmware"
          }
        ],
        "category": "vendor",
        "name": "SICK AG"
      }
    ],
    "relationships": [
      {
        "category": "installed_on",
        "full_product_name": {
          "name": "SICK MSC800 with Firmware <4.0",
          "product_id": "CSAFPID-0003"
        },
        "product_reference": "CSAFPID-0002",
        "relates_to_product_reference": "CSAFPID-0001"
      },
      {
        "category": "installed_on",
        "full_product_name": {
          "name": "SICK MSC800 with Firmware 4.0",
          "product_id": "CSAFPID-0005"
        },
        "product_reference": "CSAFPID-0004",
        "relates_to_product_reference": "CSAFPID-0001"
      }
    ]
  },
  "vulnerabilities": [
    {
      "cve": "CVE-2019-10979",
      "cwe": {
        "id": "CWE-798",
        "name": "Use of Hard-coded Credentials"
      },
      "notes": [
        {
          "category": "summary",
          "text": "The MSC800 uses hard-coded credentials, which potentially allow low-skilled unauthorized remote attackers to reconfigure settings and /or disrupt the functionality of the device.",
          "title": "Vulnerability summary"
        }
      ],
      "product_status": {
        "fixed": [
          "CSAFPID-0005"
        ],
        "known_affected": [
          "CSAFPID-0003"
        ]
      },
      "remediations": [
        {
          "category": "vendor_fix",
          "details": "SICK has released a firmware update for MSC800 and recommends updating to the new version V4.0.\n\nThe update allows customers to change the default customer passwords and to optionally disable device configuration over desired networks interfaces, especially in critical infrastructures. The patch and installation procedure for the firmware update is available from the responsible SICK customer contact person. Until the firmware update is installed, general security practices should be utilized. In case the referenced patches cannot be applied, the following general security practices could mitigate the associated risk.",
          "product_ids": [
            "CSAFPID-0003"
          ]
        }
      ],
      "scores": [
        {
          "cvss_v3": {
            "attackComplexity": "LOW",
            "attackVector": "NETWORK",
            "availabilityImpact": "HIGH",
            "baseScore": 9.8,
            "baseSeverity": "CRITICAL",
            "confidentialityImpact": "HIGH",
            "integrityImpact": "HIGH",
            "privilegesRequired": "NONE",
            "scope": "UNCHANGED",
            "userInteraction": "NONE",
            "vectorString": "CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H",
            "version": "3.1"
          },
          "products": [
            "CSAFPID-0003"
          ]
        }
      ],
      "threats": [
        {
          "category": "impact",
          "details": "An attacker gaining access to a privileged account could execute code, read sensitive data, change configurations or disrupt the functionality of the product.",
          "product_ids": [
            "CSAFPID-0003"
          ]
        },
        {
          "category": "exploit_status",
          "details": "Currently SICK is not aware of any public exploits specifically targeting this vulnerability.",
          "product_ids": [
            "CSAFPID-0003"
          ]
        }
      ]
    }
  ]
}