|
|

Page Header
SICK offers a wide range of gas flow measuring devices providing solutions for a variety of measuring tasks.
Including:
- calculating volume flows in processes
- custody transfer applications in the natural gas industry
- environmental monitoring of plants
- test stands in automotive industry
- and others
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
FLOWSIC100 CEMS
|
Volume flow measurement for continuous emission monitoring
- Rugged titanium transducers for high durability
- Measuring systems with or without internal or external purge air
- Corrosion-resistant material for application in aggressive gases (option)
- Integral measurement over the duct diameter with cross-duct versions
- Probe type for one sided installation in the duct
- Automatic function control with zero and span point check
Different versions are available:
|
|
|
|
|

Portlet 2
|
|
|
FLOWSIC100 Process
|
Gas flow measurement for process applications
- Corrosion-resistant transducers made of stainless steel or titanium
- Hermetically sealed ultrasonic transducers
- Integral measurement over the duct diameter
- Explosion-proof version for applications in Zone 2 (ATEX)
- Sender/receiver units with retractable mechanism available
- Automatic function control with zero and span point check
Different versions are available:
|
|
|
|
|

Portlet 3
|
|
|
FLOWSIC100 Flare
|
Gas massflow measurement for flare gas applications
- Innovative sensor design for very high gas velocities
- For hazardous areas Zone 1, Zone 2 (ATEX/IECEx) and CSA Class I, Div 1
- Hermetically sealed transducers made of titanium or stainless steel
- High transducer power
- Perpendicular installation of sensors
- Cross-duct, probe or retractable versions
- Accurate time resolution for measurements near zero point
- Automatic zero and span point check
Different versions are available:
|
|
|
|
|

Portlet 4
|
|
|
FLOWSIC150 CARFLOW
|
Ultrasonic measurement system of exhaust gas volume flow
- Direct measurement of exhaust gas volume flow
- Single or multi-path measurement
- Low maintenance requirements
- Mobile, compact system with lockable rolling wheels
- Very low pressure loss
- Integrated heating unit to prevent condensation
|
|
|
|
|

Portlet 5
|
|
|
FLOWSIC200
|
Flow speed measuring device
- Large measuring distance possible
- Contact-free measurement
- Extremely rugged-made of titanium, stainless steel or die cast
- Versions for very corrosive atmospheres
- Determination of flow direction
- No mechanically moving parts
|
|
|
|
|

Portlet 6
|
|
|
FLOWSIC600
|
Ultrasonic gas flow meter for custody transfer and process applications
- Direct 2-path or 4-path layout without reflection of signals
- Also with 4+1- or 4+4-path layout for redundant measurements
- Bidirectional measurement without pressure loss
- Hermetically sealed ultrasonic transducers made of titanium
- Wide measuring range up to 1:120
- Fully automated intelligent self-diagnosis
- Integrated logbooks and data logs
- Simple operation and diagnosis via operation software MEPAFLOW600 CBM
Versions with different path layouts are available:
2-path version: FLOWSIC600 2-path
4-path version: FLOWSIC600 4-path
4+1-path version: FLOWSIC600 2plex
4+4-path version: FLOWSIC600 Quatro
|
|
|
|
|

Portlet 7
|
|
|
FLOWSIC500 Ultrasonic Gas Flow Meter for the LDC market
|
- State-of-the-art technology: ultrasonic
- Diagnostics and permanent operational check
- Robust and reliable without moving parts
- Replaceable cartridge
- Straight inlet/outlet piping not required
- Overload-proof
- Optional integrated volume correction/data registration
- Battery or intrinsically safe power supply
- Four meter sizes available: 2" (DN50), 3" (DN80), 4" (DN100), 6" (DN150), all adhere to the common flange-to-flange dimensions used in natural gas distribution
|
|
|
|
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|