Skip Navigation LinksSICK Process Automation > EN > Home > Products > Product Portfolio > Analyzers and Systems
Print
SICK Process Automation>Home>Products>Product Portfolio>Analyzers and Systems

Tunnel sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
Tunnel sensors 
On the road to developing active traffic safety.
More safety, less congestion - this is the main objective of traffic management in the future. Intelligent traffic monitoring systems will form the basis of modern traffic management technology. With our highly sophisticated measuring systems, we´re on the right road to solve a few of these issues.
 
As the volume of traffic rises, the need to continuously monitor pollution levels is becoming increasingly important. Our in-situ monitors measure exhaust gases where they arise, thereby enabling effective monitoring and control of emissions, and ensuring that ventilation systems operate efficiently. Developed by experts with many years of experience, our measuring systems are tailored to meet your requirements.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product families 

FLOWSIC200 Air flow measuring system  

FLOWSIC200 

Flow speed measuring device

  • Very large measuring distance possible
  • Contact-free measurement
  • Extremely rugged compounds made of titanium, stainless steel or die cast
  • Versions for very corrosive atmospheres
  • Determination of flow direction
  • No mechanically moving parts
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

HISIC450 Overheight detector  

HISIC450 

Overheight detector

  • Aluminum enclosure with anti-corrosion coating and high enclosure rating
  • Built-in lens heaters to prevent condensation or icing (option)
  • Weather protection against snow, rain and dust clouds
  • Accessories (weather hood and mounting bracket) made of stainless steel
  • Sensitivity adjustment
  • Insensitive to ambient light
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

SMOTEC450 Smoke detector  

SMOTEC450 

Smoke detector 

  • Very fast and accurate scattered light measurement
  • Automatic control functionalities              
  • Contamination check
  • Heated chamber for evaporization of fog droplets
  • Rugged enclosure made of stainless steel
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

VICOTEC320 NOx/visibility measuring device  

VICOTEC320 

Measuring device for NO, NO2 and visibility

  • Very low detection limits for NO and NO2
  • Automatic function monitoring and self­adjustment
  • Very sturdy design in stainless steel
  • Automatic beam alignment between sender/receiver unit and reflector
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

VICOTEC410 CO/visibility measuring device  

VICOTEC410 

Visibility measuring system 

  • Automatic adjustment function (AutoAdjust)
  • Contamination check
  • Menu-driven operation via evaluation unit
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

VICOTEC450 Extractive visibility monitor  

VICOTEC450 

Visibility monitor

  • Functional tests with contamination measurement
  • Manual linearity test with filter set possible
  • Internal purge air for increased intervals between cleaning
  • Maintenance signal (filter and cleaning)
  • Logbook function
  • Extendable with various interfaces or I/O modules (e.g. PROFIBUS, Ethernet, analog module ...)
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

VISIC620 Visibility measuring device  

VISIC620 

Visibility measuring device

  • Large measuring range for visibility
  • Precipitation detector as an option
  • Contamination check
  • Minimum space requirements and low weight
  • Self-sufficient design possible with solar panel and battery
  • Rugged housing, also for salty air
    Click to show / hide content block    Portlet 9
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    SICK MAIHAK, Inc.
    6900 West 110th Street
    Minneapolis, MN 55438
    USA
    Button to start the search