Skip Navigation LinksSICK Process Automation > EN > Home > Products > Product Portfolio > Analyzers and Systems
Print

MERCEM300Z 

 
Click to show / hide content block    Page Header
Hide Page Header 
Hide Date 
Hide Subtitle 
Hide Leadtext 

 

   
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Mercury measuring system 

 

 
 

The MERCEM300Z mercury measuring system monitors Hg emissions in flue gases with high reliability within the smallest measuring ranges. Due to its rugged housing MERCEM300Z is suitable for the use in harsh industrial environments. The complete extractive system is designed to meet national and international regulations and directives.

Click to show / hide content block    Web Part Container
Click to show / hide content block    Content Block 02
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

At a glance

  • Accurate measurement of "total mercury" directly in a thermal converter (patented)
  • Measuring operation without using consumables
  • Very low maintenance gas sampling using an ejector pump - no moving parts
  • Integrated adjustment cell for automatic drift correction
  • Automatic adjustment of the entire measuring system with a built-in test gas generator (optional)
  • Modular design with the entire system

Your benefits

  • Reliable results of the actual measuring values of elemental Hg and Hg-compounds in gases
  • Very low operating expenses
  • Minimum maintenance expenditure
  • Long-term stability without the need of a technician due to self-adjusting measuring system
  • Measuring certainty using the fully automated adjustment with test gas
  • Convenient and fast access for easy service and user-friendly remote diagnosis

Fields of application

  • Emission monitoring in incineration of domestic and special waste
  • Emission monitoring in combustion of sewage sludge or hospital waste
  • Emission monitoring in cement plants
  • Emission monitoring in power stations

 

Click to show / hide content block    Content Block 03
Show Content 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Technical data 

 

 
 
Measuring principle: Zeeman atomic absorption spectroscopy
Measuring components: Hg, Hg compounds
Number of measuring components: 1
Measuring ranges: Hg: 0 ... 1 ppb / 0 ... 10 ppb
Remark: Other measuring ranges on request
Process temperature: 0 ... 200 °C (32 ... 392 °F)
Process pressure: 900 ... 1,100 hPa (361.32 ... 441.61 inH2O)
Ambient temperature: -20 ... 50 °C (-4 ... 122 °F)
Conformities: U.S. EPA compliant
Electrical safety: CE
Enclosure rating: IP 55
Analog outputs: 2 outputs per module:
0/4 ... 22 mA, 500 Ω,
number of modules depends on application
Digital outputs: 4 relay contacts per module: 
Number of modules depends on application
Digital inputs: 1 floating contact per module:
Number of modules depends on application
Interfaces: Ethernet
Bus protocol: Modbus TCP, OPC
Operation: Application specific programs for system control, via software SOPAS ET, via integrated operating unit, two operating levels, one password-protected
System components: Analyzer cabinet, sampling probe, integrated instrument air conditioning (option), integrated test gas generator (option), sample gas line
Correction functions: Drift correction and optical monitoring function via adjustment cell, integrated test gas generator (option)
Note: The scope of delivery depends on application and customer specifications
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search